Buy Options

  • MC08XS6421EK
    934070679574
  • End of Life
    Last Buy Date: 30-Jan-2018
    Last Delivery Date: 30-Jan-2019

    More Info
  • TUBE-Tube in Drypack
    Min. Package Quantity: 42
  • 1K @ US $2.43
  • MC08XS6421EKR2
    934070679518
  • End of Life
    Last Buy Date: 30-Jan-2018
    Last Delivery Date: 30-Jan-2019

    More Info
  • REEL-Reel 13" Q1/T1 in Drypack
    Min. Package Quantity: 1000
  • 1K @ US $2.43

Operating Characteristics

Parameter Value
Device Function
Load Current (IL) [TYP (A)]
Load Current (IL) [MAX (A)]
Number of Channels
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
Load Supply Voltage (Min) (V)
Load Supply Voltage (Max) (V)
Supply voltage [max] (V)
Supply voltage [min] (V)
SPI [bits]
Interface and Input Control
Ambient Operating Temperature (Min to Max) (℃)

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Soldering Lead Soldering Lead Free Soldering Lead Soldering Lead Free Soldering
40 40
40 40

Discontinued and Replacement Part Data

Part Number / 12NC Discontinuance Notice Last Time Buy Date Last Time Delivery Date Replacement

Product Change Notification

Part Number / 12NC Issue Date Effective Date PCN Title