Buy Options

  • MC10XS6225EK
    934070655574
  • Not Recommended for New Designs
    Last Buy Date: 11 Oct 2019
    Last Delivery Date: 11 Oct 2020

    More Info
  • TUBE-Tube in Drypack
    Min. Package Quantity: 42
    Lead Time: 20 weeks
    • SampleAvailability?
    • Buy DirectAvailability?
    • Distributor
    • .
  • 1K @ US $1.94
  • MC10XS6225EKR2
    934070655518
  • Not Recommended for New Designs
    Last Buy Date: 11 Oct 2019
    Last Delivery Date: 11 Oct 2020

    More Info
  • REEL-Reel 13" Q1/T1 in Drypack
    Min. Package Quantity: 1000
    Lead Time: 20 weeks
  • 1K @ US $1.94

Operating Characteristics

Parameter Value
Device Function
Load Current (IL) [TYP (A)]
Load Current (IL) [MAX (A)]
Number of Channels
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
Load Supply Voltage (Min) (V)
Load Supply Voltage (Max) (V)
Supply voltage [max] (V)
Supply voltage [min] (V)
SPI [bits]
Interface and Input Control
Ambient Operating Temperature (Min to Max) (℃)

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering
40
40

Shipping Information

Part Number Harmonized Tariff (US) Disclaimer Export Control Classification Number (US)

Discontinued and Replacement Part Data

Part Number / 12NC Discontinuance Notice Last Time Buy Date Last Time Delivery Date Replacement Comments

Product Change Notification

Part Number / 12NC Issue Date Effective Date PCN Title