Buy Options

  • MC10XSD200FK
    934070584557
  • End of Life
  • TRAY-Tray, Bakeable, Multiple in Drypack
    Min. Package Quantity: 168
    • Distributor
    • .
  • 1K @ US $2.86
  • MC10XSD200FKR2
    934070584578
  • End of Life
  • REEL-Reel 13" Q2/T3 in Drypack, SmallPack
    Min. Package Quantity: 1200
    • Distributor
    • .
  • 1K @ US $2.86

Operating Characteristics

Parameter Value
Device Function
Load Current (IL) [TYP (A)]
Load Current (IL) [MAX (A)]
Number of Channels
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
Load Supply Voltage (Min) (V)
Load Supply Voltage (Max) (V)
Supply voltage [max] (V)
Supply voltage [min] (V)
SPI [bits]
Interface and Input Control
Ambient Operating Temperature (Min to Max) (℃)

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Soldering Lead Free Soldering Lead Soldering Lead Free Soldering Lead Soldering Lead Free Soldering
40 40
- 40

Product Change Notification

Part Number / 12NC Issue Date Effective Date PCN Title