Buy Options

  • MC17XS6500CEK
    934070566574
  • Active
  • TUBE-Tube in Drypack
    Min. Package Quantity: 42
    Lead Time: 20 weeks
    • Distributor
    • .
    • Similar Samples
  • 1K @ US $2.36
  • MC17XS6500CEKR2
    934070566518
  • Active
  • REEL-Reel 13" Q1/T1 in Drypack
    Min. Package Quantity: 1000
    Lead Time: 20 weeks
    • Distributor
    • .
    • Similar Samples
  • 1K @ US $2.36

Operating Characteristics

Parameter Value
Device Function
Load Current (IL) [TYP (A)]
Load Current (IL) [MAX (A)]
Number of Channels
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
Load Supply Voltage (Min) (V)
Load Supply Voltage (Max) (V)
Supply voltage [max] (V)
Supply voltage [min] (V)
SPI [bits]
Interface and Input Control
Ambient Operating Temperature (Min to Max) (℃)

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering
40
40