Buy Options

  • MC22XSD200BEK
    934070674574
  • End of Life
  • TUBE-Tube in Drypack
    Min. Package Quantity: 42
    • Distributor
    • .
  • 1K @ US $2.23
  • MC22XSD200BEKR2
    934070674518
  • End of Life
  • REEL-Reel 13" Q1/T1 in Drypack
    Min. Package Quantity: 1000
    • Distributor
    • .
  • 1K @ US $2.23

Operating Characteristics

Parameter Value
Device Function
Load Current (IL) [TYP (A)]
Load Current (IL) [MAX (A)]
Number of Channels
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
Load Supply Voltage (Min) (V)
Load Supply Voltage (Max) (V)
Supply voltage [max] (V)
Supply voltage [min] (V)
SPI [bits]
Interface and Input Control
Ambient Operating Temperature (Min to Max) (℃)

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering
40
40

Product Change Notification

Part Number / 12NC Issue Date Effective Date PCN Title