Buy Options

  • MC40XSF500EK
    934070523574
  • End of Life
    Last Buy Date: 31 May 2019
    Last Delivery Date: 31 May 2020

    More Info
  • TUBE-Tube in Drypack
    Min. Package Quantity: 42
  • 1K @ US $1.74
  • MC40XSF500EKR2
    934070523518
  • End of Life
    Last Buy Date: 31 May 2019
    Last Delivery Date: 31 May 2020

    More Info
  • REEL-Reel 13" Q1/T1 in Drypack
    Min. Package Quantity: 1000
  • 1K @ US $1.74

Operating Characteristics

Parameter Value
SPI [bits]
RDSon [typ]
Device Function
Interface and Input Control
Protection
Description
Interface and Input Control
Diagnostics
Load Current (IL) [MAX (A)]
Supply voltage [max (V)]
Ambient Operating Temperature (Min to Max) (℃)
Supply voltage [min] (V)
Supply Voltage [Min to Max] (V)
Load Current (IL) [TYP] (A)
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
Number of Channels
Load Supply Voltage (Min) (V)
Operating Temperature (Min-Max) (℃)
Load Supply Voltage (Max) (V)

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering
40
40

Shipping Information

Part Number Harmonized Tariff (US) Disclaimer Export Control Classification Number (US)

Discontinued and Replacement Part Data

Part Number / 12NC Discontinuance Notice Last Time Buy Date Last Time Delivery Date Replacement Status Comments