MC68HC908QY1VPE (No Longer Manufactured)
1.5K FLASH W/O ADC -LEAD FREE

-
Package
-
DIP16, plastic, dual in-line package; 16 terminals; 2.54 mm pitch; 6.6 mm x 19.18 mm x 4.44 mm body
Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
1.5K FLASH W/O ADC -LEAD FREE
Parameter | Value |
---|---|
Description | 1.5K FLASH W/O ADC -LEAD FREE |
Material Declaration | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC68HC908QY1VPE ( 935325177174 ) Replacement: NONE |
Yes | Yes | Yes | G | e3 | REACH SVHC | 1081.15 |
Material Declaration | Safe Assure Functional Safety |
---|---|
MC68HC908QY1VPE ( 935325177174 ) Replacement: NONE |
No |
Part Number | Harmonized Tariff (US) Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC68HC908QY1VPE ( 935325177174 ) Replacement: NONE |
854231 | 3A991A2 |
Part Number / 12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement | |||||
---|---|---|---|---|---|---|---|---|---|
MC68HC908QY1VPE ( 935325177174 ) |
- | 2013-10-11 | 2014-10-11 | NONE |
Part Number / 12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC68HC908QY1VPE ( 935325177174 ) |
2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |