For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Processors and Microcontrollers
Arm Microcontrollers
Arm Processors
S32 Automotive Platform
Power Architecture
Additional MPU/MCUs Architectures
Legacy MPU/MCUs
Additional MPU/MCUs Architectures
8-Bit S08 MCUs
16-Bit S12 and S12X MCUs
Digital Signal Controllers
Digital Signal Processors
S12 MagniV mixed-signal MCUs
8-Bit S08 MCUs
8-bit Flexis
®
AC128/96/60/48/32 MCUs
8-bit General Purpose AW60/48/32/16 MCUs
S08D|8-bit Cost-Effective with CAN D MCUs
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08FL|8-bit Cost-Effective FL16/8 MCUs
S08GB
8-bit General Purpose GT MCUs
S08GW
S08JE|8-bit Flexis USB JE MCUs
S08JM
S08JS|8-bit USB JS MCUs
S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
8-bit Segment LCD S08LG32 and S08LG16 MCUs
8-bit with LCD Driver LH MCUs
S08LL|Segment LCD LL MCUs
8-bit Flexis USB MM128/64/32 MCUs
S08MP|8-bit General Purpose MP MCUs
S08PA
S08PB
S08PL
S08PLS|8-bit 5V MCU with Streamlined Features
S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
8-bit QA MCUs
S08QB
S08QD
S08QE|8-bit Flexis QE MCUs
S08QG
S08QL
S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
S08RN|8-bit EEPROM with TSI for Body Electronics
8-bit C4 Small Package SC4 MCUs
S08SE
S08SF|8-bit Motor Control SF MCUs
S08SG|8-bit Small Package SG MCUs
S08SH
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
S08SV
8-bit Flexis
®
AC128/96/60/48/32 MCUs
MC9S08AC128CFGE
MC9S08AC128CFUE
MC9S08AC128CLKE
MC9S08AC128MFGE
MC9S08AC128MFUE
MC9S08AC128MLKE
MC9S08AC16CBE
MC9S08AC16CFDE
MC9S08AC16CFGE
MC9S08AC16CFJE
MC9S08AC16MBE
MC9S08AC16MFDE
MC9S08AC16MFGE
MC9S08AC16MFJE
MC9S08AC32CFDE
MC9S08AC32CFGE
MC9S08AC32CFJE
MC9S08AC32CFUE
MC9S08AC32CPUE
MC9S08AC32MFGE
MC9S08AC32MFJE
MC9S08AC32MFUE
MC9S08AC32MPUE
MC9S08AC48CFDE
MC9S08AC48CFGE
MC9S08AC48CFJE
MC9S08AC48CFUE
MC9S08AC48CPUE
MC9S08AC48MFGE
MC9S08AC60CFDE
MC9S08AC60CFGE
MC9S08AC60CFJE
MC9S08AC60CFUE
MC9S08AC60CPUE
MC9S08AC60MFDE
MC9S08AC60MFGE
MC9S08AC60MFJE
MC9S08AC60MFUE
MC9S08AC60MPUE
MC9S08AC8CFDE
MC9S08AC8CFGE
MC9S08AC8CFJE
MC9S08AC8MBE
MC9S08AC8MFDE
MC9S08AC8MFGE
MC9S08AC8MFJE
MC9S08AC96CFGE
MC9S08AC96CFUE
MC9S08AC96CLKE
MC9S08AC96MFGE
MC9S08AC96MFUE
MC9S08AC96MLKE
MC9S08AC16CBE