MC9S08MM128CMB (Active)
S08MM 8-bit MCU, S08 core, 128KB Flash, 48MHz, MAPBGA 81

-
Package
-
LBGA81, plastic, low profile ball grid array; 81 balls; 1 mm pitch; 10 mm x 10 mm x 1.52 mm body
Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
S08MM 8-bit MCU, S08 core, 128KB Flash, 48MHz, MAPBGA 81
Distributor Name | Region | Inventory | Inventory Date |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Parameter | Value |
---|---|
Core Type | S08 |
Material Declaration | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9S08MM128CMB ( 935321464557 ) |
Yes | Yes | Yes | D | e1 | REACH SVHC | 244.1 |
Material Declaration | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9S08MM128CMB ( 935321464557 ) |
No | 3 | 260 | 40 |
Part Number | Harmonized Tariff (US) Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC9S08MM128CMB ( 935321464557 ) |
854231 | 3A991A2 |
Part Number / 12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9S08MM128CMB ( 935321464557 ) |
2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |