Buy Options

  • MCIMX7D5EVM10SC
    935325059557
  • Active
  • TRAY-Tray, Bakeable, Multiple in Drypack
    Min. Package Quantity: 84
    Lead Time: 18 weeks
    • Distributor
    • .

Operating Characteristics

Parameter Value
Core: Number of cores (SPEC) 2
Core Type Arm Cortex-A7
Operating Frequency [Max (MHz)] 1000
Co Processor Frequency (MAX) (MHz) 200
Co Processor Type Arm Cortex-M4F
External Memory Supported DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, LPDDR3 DRAM, NAND FLASH, NOR FLASH, QSPI
PCIe 2.0 (# Lane) 1
L2 Cache (Max) (KB) 512
SRAM (kB) 256
Ethernet 2 x 1 Gbps + IEEE 1588
SPI 4
I2C 4
UART 7
CAN 2
Junction Temperature (Min) (℃) -20
Junction Temperature (Max) (℃) 105
Camera Interfaces MIPI-CSI-2
Audio Specific Modules SAI
Video/Display features MIPI-CSI-2, MIPI-DSI
GPU 2D / GPU 3D -
Description i.MX 7Dual: 2x Cortex A7, 2x USB 2.0 OTG&PHY,PCIe, 2xSDIO/MMC,CAN, 2x Ethernet, Security,Ext.Temp

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering
MCIMX7D5EVM10SC
(935325059557)
No 3 260 40