Buy Options

  • MCIMX7D7DVK10SC
    935322463557
  • Active
  • TRAY-Tray, Bakeable, Multiple in Drypack
    Min. Package Quantity: 152
    Lead Time: 18 weeks
    • Distributor
    • .

Operating Characteristics

Parameter Value
Core: Number of cores (SPEC) 2
Core Type Arm Cortex-A7
Operating Frequency [Max (MHz)] 1000
Co Processor Frequency (MAX) (MHz) 200
Co Processor Type Arm Cortex-M4F
External Memory Supported DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, LPDDR3 DRAM, NAND FLASH, NOR FLASH, QSPI
PCIe 2.0 (# Lane) 1
L2 Cache (Max) (KB) 512
SRAM (kB) 256
Ethernet 2 x 1 Gbps + IEEE 1588
SPI 4
I2C 4
UART 7
CAN 2
Junction Temperature (Min) (℃) 0
Junction Temperature (Max) (℃) 95
Camera Interfaces MIPI-CSI-2
Audio Specific Modules SAI
Video/Display features E-paper display, MIPI-CSI-2, MIPI-DSI
GPU 2D / GPU 3D -
Description i.MX 7Dual: 2x Cortex A7, 2x USB 2.0 OTG & PHY, PCIe, 2xSDIO/MMC, EPDC, CAN, 2x Ethernet, Security

Environmental Information

Material Declaration PbFree EU RoHS Halogen Free 2nd Level Interconnect REACH SVHC Weight (mg)
MCIMX7D7DVK10SC
(935322463557)
Yes Yes Yes e1 REACH SVHC 0.001

Quality Information

Material Declaration Safe Assure Functional Safety
MCIMX7D7DVK10SC
(935322463557)
No

Shipping Information

Part Number Harmonized Tariff (US) Disclaimer Export Control Classification Number (US)
MCIMX7D7DVK10SC
(935322463557)
854231 5A992