Buy Options

  • MIMX8MQ7DVAJZAB
    935377785557
  • Active
  • TRAY-Tray, Bakeable, Multiple in Drypack
    Min. Package Quantity: 90
    Lead Time: 15 weeks

Operating Characteristics

Parameter Value
Core: Number of cores (SPEC)
Core Type
Operating Frequency [Max (MHz)]
External Memory Supported
L2 Cache (Max) (KB)
SRAM (kB)
Ethernet Type
Serial Communication
PCIe 2.0
USB Controllers
HW Video Encoder / Decoder
GPU 2D / GPU 3D
Junction Temperature (Min) (℃)
Junction Temperature (Max) (℃)
Audio Specific Modules
Display Features
Display Resolution / Hz (Max)
Security
SPDIF

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering
40

Shipping Information

Part Number Harmonized Tariff (US) Disclaimer Export Control Classification Number (US)