Buy Options

  • MK11DX256VLK5
    935324588557
  • End of Life
  • TRAY-Tray, Bakeable, Multiple in Drypack
    Min. Package Quantity: 96

Operating Characteristics

Parameter Value
Core Type
Operating Frequency [Max (MHz)]
SRAM (kB)
Flash (kB)
EEPROM (kB)
UART
SPI
I2C
I2S
GPIO
ADC (16 bit)
16-bit PWM
16-bit Timer
Security
Supply voltage [min] (V)
Supply voltage [max] (V)
Ambient Operating Temperature (Min to Max) (℃)

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering
40