Buy Options

  • KK60DN512ZCAB10R
    935314699022
  • Active
  • REEL-Reel 13" Q1/T1 in Drypack, SmallPack
    Min. Package Quantity: 100
    Lead Time: 16 weeks
  • 10K @ US $7.63
  • MK60DN512ZCAB10R
    935314698051
  • Active
  • REEL-Reel 13" Q1/T1 in Drypack
    Min. Package Quantity: 3000
    Lead Time: 16 weeks
    • Distributor
    • .
  • 10K @ US $6.11

Operating Characteristics

Parameter Value
Core Type
Operating Frequency [Max (MHz)]
Flash (kB)
I2C
USB Controllers
CAN
Ethernet
GPIO
ADC (16 bit)
16-bit PWM
Other analog blocks
Security
Human Machine Interface
Supply voltage [min] (V)
Supply voltage [max] (V)
Ambient Operating Temperature (Min to Max) (℃)

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering
40
40

Product Change Notification

Part Number / 12NC Issue Date Effective Date PCN Title