MMA9559L (No Longer Manufactured)
Motion Sensing Platform with Lightweigh infrastructure

-
Package
-
VQFN16, plastic, very thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 1 mm body
Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Motion Sensing Platform with Lightweigh infrastructure
Parameter | Value |
---|---|
Additional Features | Self Test, Shock Detect, Tap Detect |
Material Declaration | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MMA9559LR1 ( 935324507531 ) Replacement: NONE |
No | Yes | Yes | H | REACH SVHC | 19.7 |
Material Declaration | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MMA9559LR1 ( 935324507531 ) Replacement: NONE |
No | 3 | 260 | 40 |
Part Number | Harmonized Tariff (US) Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMA9559LR1 ( 935324507531 ) Replacement: NONE |
854239 | EAR99 |
Part Number / 12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement | |||||
---|---|---|---|---|---|---|---|---|---|
MMA9559LR1 ( 935324507531 ) |
- | 2018-05-28 | 2018-11-28 | NONE |