For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
Products
Applications
Design
Support
Company
Language
Orders
Sign In
Sensors
Accelerometers
Pressure Sensors
Magnetic Angular Position Sensors
I
2
C Digital Temperature Sensors
Developer Resources
KTY8X
Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
LPG and CNG Gas 20 to 550 kPa
Differential/Gauge up to 10 kPa
Differential/Gauge up to 115 kPa
Differential/Gauge up to 1000 kPa
Tire Pressure Monitoring Sensors
Vacuum Sensors –50 to –115 kPa
Differential/Gauge up to 10 kPa
MPXC201xDT1
MPXx10
MPXx12
MPXx2010
MPXx4006
MPXx5004
MPXx5010
Pressure Sensor Functional Package Board
MPXx5010
MP3V5010DP
MP3V5010GC6
MP3V5010GC6U
MPVZ5010G6U
MPVZ5010GW6U
MPVZ5010GW7U
MPX5010DP
MPX5010GP
MPX5010GS
MPX5010GSX
MPXV5010DP
MPXV5010G6U
MPXV5010GC6
MPXV5010GC6U
MPXV5010GC7U
MPXV5010GP
MPX5010GS