Buy Options

  • MPX5700AS
    935324126117
  • Not Recommended for New Designs
  • TRAY-Tray, Multiple
    Min. Package Quantity: 20
    • Distributor
    • .
    • Similar Samples
  • 1K @ US $8.20

Operating Characteristics

Parameter Value
Accuracy (% Error) (Max) (%)
Ambient Operating Temperature (Min to Max) (℃)
Level of Integration
Output Type
Porting
Pressure Measurement Type
Pressure Range Min-max (MIN-MAX) (kPa)
Pressure Rating (MAX) (psi)
Supply voltage [min] (V)
Supply voltage [max] (V)
Supply voltage [typ] (V)

Environmental Information

Material Declaration PbFree EU RoHS Halogen Free RHF Indicator 2nd Level Interconnect REACH SVHC Weight (mg)

Quality Information

Material Declaration Safe Assure Functional Safety Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering
30

Shipping Information

Part Number Harmonized Tariff (US) Disclaimer Export Control Classification Number (US)