For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio
Battery Management
Interfaces
Power Drivers
Power Management
Radio
Radio Frequency (RF)
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Product Finders
NXP Product Information
Design Advisor
Sensors
Accelerometers
Angular Rate and Acceleration Combo Sensors
Pressure Sensors
Magnetic Sensors
MEMS Portfolio
I3C/I²C Digital Temp. Sensors
Developer Resources
Pressure Sensors
Automotive Safety Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
Differential/Gauge Up to 10 kPa
Differential/Gauge Up to 115 kPa
Differential/Gauge up to 1000 kPa
LPG and CNG Gas 20 to 550 kPa
Vacuum Sensors –50 to –115 kPa
Tire Pressure Monitoring Sensors (TPMS)
Industrial Pressure Monitoring Sensor (IPMS)
Differential/Gauge Up to 10 kPa
MPXC201xDT1
MPXx10
MPXx2010
MPXx4006
MPXx5004
MPXx5010
MPXx2010
MPX2010D
MPX2010DP
MPX2010GP
MPX2010GSX
MPXM2010D
MPXM2010GS
MPXV2010DP
MPXV2010GP
MPXV2010DP