For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
Products
Applications
Design
Support
Company
Language
Orders
Sign In
Sensors
Accelerometers
Pressure Sensors
Magnetic Sensors
I
2
C Digital Temperature Sensors
Developer Resources
KTY8X
Pressure Sensors
Automotive Safety Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
Differential/Gauge up to 10 kPa
Differential/Gauge up to 115 kPa
Differential/Gauge up to 1000 kPa
LPG and CNG Gas 20 to 550 kPa
Tire Pressure Monitoring Sensors (TPMS)
Vacuum Sensors –50 to –115 kPa
Differential/Gauge up to 115 kPa
MPX230xDT1
MPX4080
MPX5100
MPXV5100
MPXx2050
MPXx2051
MPXx2053
MPXx2100
MPXx2102
MPXx5050
MPXx53
KITMPVZ5004EVK Pressure Sensor Board
MPXx2053
MPX2053D
MPXM2053D
MPXM2053GS
MPXV2053DP
MPXV2053GP
MPXV2053GP