P3041NSE1NNB (No Longer Manufactured)
P3041 0-105C Encrypted 1333MHz r1.1

-
Package
-
plastic, ball grid array; 1295 bumps; 1.0 mm pitch; 37.5 mm x 37.5 mm x 3.19 mm body
Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
P3041 0-105C Encrypted 1333MHz r1.1
Parameter | Value |
---|---|
Description | P3041 0-105C Encrypted 1333MHz r1.1 |
Material Declaration | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
P3041NSE1NNB ( 935323219557 ) Replacement: P3041NSE7NNC |
No | Yes Certificate Of Analysis (CoA) |
Yes | H | e1 | REACH SVHC | 13971.0 |
Material Declaration | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
P3041NSE1NNB ( 935323219557 ) Replacement: P3041NSE7NNC |
No | 3 | 245 | 30 |
Part Number | Harmonized Tariff (US) Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
P3041NSE1NNB ( 935323219557 ) Replacement: P3041NSE7NNC |
854231 | 5A002A1 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part Number / 12NC | Discontinuance Notice | Replacement | Comments | ||||
---|---|---|---|---|---|---|---|
P3041NSE1NNB ( 935323219557 ) |
- | P3041NSE7NNC (935314919557) |
Replacement Type: Same Fit, Different Form & Function, Pin-for-Pin Equivalent Replacement Reason: Assembly Process; Bill of Material Change (same assembly site); Design Change; Device Specification or Errata; Marking Process; Mask Set Revision (same fabrication site) |