Buy Options

  • PN7150B0UK/C11002Z
    935360807012
  • Active
  • REEL-Reel 7" Q1/T1 in DrypackMin. Package Quantity: 2500
    Lead Time: 6 weeks
    • SampleAvailability?
    • Buy DirectAvailability?
    • Distributor
    • .

Operating Characteristics

Parameter Value
Read distance [TYP (mm)]
Features
Contactless Identification Standard
Interface and Input Control
Host interface protocol
Supply Voltage [Min to Max] (V)
RF driver supply voltage [min-max] (V)
RF driver current [max]
Max output power (W)
Ambient Operating Temperature (Min to Max) (℃)

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°)
Lead Soldering Lead Free Soldering Lead Soldering Lead Free Soldering