Buy Options

  • SPC5742PK1MLQ8
    935318299557
  • End of Life
  • TRAY-Tray, Bakeable, Multiple in Drypack
    Min. Package Quantity: 60
    • Distributor
    • .
  • 10K @ US $6.43

Operating Characteristics

Parameter Value
Flash (kB)
RAM (kB)
Core Type
Core: Number of cores (SPEC)
Operating Frequency [Max (MHz)]
CAN
SPI
Ambient Operating Temperature (Min to Max) (℃)
Supply voltage [max] (V)
Supply voltage [min] (V)
GPIO

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering
40

Shipping Information

Part Number Harmonized Tariff (US) Disclaimer Export Control Classification Number (US)

Product Change Notification

Part Number / 12NC Issue Date Effective Date PCN Title