Buy Options

  • SPC5744PK1MLQ8
    935323582557
  • End of Life
  • TRAY-Tray, Bakeable, Multiple in Drypack
    Min. Package Quantity: 60
    • Distributor
    • .
  • SPC5744PK1MLQ8R
    935323582528
  • End of Life
  • REEL-Reel 13" Q2/T3 in Drypack
    Min. Package Quantity: 500
    • Distributor
    • .

Operating Characteristics

Parameter Value
Flash (kB)
RAM (kB)
Core Type
Core: Number of cores (SPEC)
Operating Frequency [Max (MHz)]
CAN
SPI
Ambient Operating Temperature (Min to Max) (℃)
Supply voltage [max] (V)
Supply voltage [min] (V)
GPIO

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering
40
40

Product Change Notification

Part Number / 12NC Issue Date Effective Date PCN Title