TC80310ASHWS (Active)
Alternator Regulator with LIN, 14V, 8A, Preconfig, Wafer

Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Alternator Regulator with LIN, 14V, 8A, Preconfig, Wafer
Parameter | Value |
---|---|
Device Function | alternator regulator |
Protection | inrush current limit,overcurrent protected bus,overtemperature,overvoltage |
Supply voltage [min (V)] | 8.0 |
Parameter | Value |
---|---|
Supply voltage [max] (V) | 27.0 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 150 |
Material Declaration | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TC80310ASHWS ( 935317502054 ) |
Yes | Yes Certificate Of Analysis (CoA) |
Yes | D | REACH SVHC | 37.0 |
Material Declaration | Safe Assure Functional Safety |
---|---|
TC80310ASHWS ( 935317502054 ) |
No |
Part Number | Harmonized Tariff (US) Disclaimer | Export Control Classification Number (US) |
---|---|---|
TC80310ASHWS ( 935317502054 ) |
854239 | EAR99 |