201709005I : i.MX 6QuadPlus / i.MX 6DualPlus Silicon Revision
NXP Semiconductors is announcing i.MX 6DualPlus / QuadPlus maskset revision 1N56P was qualified with new part numbers.This CIN is a follow up to the previous Advanced PCN 201705010A. Final PCN's will not be distributed for this change.The new mask revision improvements are below.1.There was a ROM modification change to help with overall device performance.2. New Part Numbers created and added to the datasheet.3. Datasheets were revised from rev.1 to rev.2 adding the new part numbers.See revision history for additional updates to the datasheets. Updates may include clarification and enhancements of existing documentation information.Corresponding ZVEI Delta Qualification Matrix ID: SEM-DS-02 For customers who have special part numbers contact your NXP representative for additional ordering information.
| PCN Type | Change Category | Issue Date | Effective Date |
|---|---|---|---|
| Customer Information Notification | Design | 20-Sep-2017 | 21-Sep-2017 |
Reason of Change
The release of i.MX 6DualPlus/QuadPlus new maskset 1N56P enhanced the ROM for performance improvements in the device.
Identification of Affected Products
The new device will have maskset 1N56P marked on the device.
Anticipated Impact
Data sheet revision: A new datasheet will be issued
There is no change to form fit function or reliability. User software may have to change to accommodate the new maskset number.
Affected Parts
| Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
|---|---|---|---|
|
MCIMX6DP4AVT1AA (935325982557) |
- | - |
MCIMX6DP4AVT1AB
(935357856557) |
|
MCIMX6DP4AVT1AAR (935325982518) |
- | - |
MCIMX6DP4AVT1ABR
(935357856518) |
|
MCIMX6DP4AVT8AA (935322521557) |
- | - |
MCIMX6DP4AVT8AB
(935357858557) |
|
MCIMX6DP4AVT8AAR (935322521518) |
- | - |
MCIMX6DP4AVT8ABR
(935357858518) |
|
MCIMX6DP5EYM1AA (935316005557) |
- | - |
MCIMX6DP5EYM1AB
(935357835557) |
|
MCIMX6DP6AVT1AA (935316031557) |
- | - |
MCIMX6DP6AVT1AB
(935357861557) |
|
MCIMX6DP6AVT8AA (935312751557) |
- | - |
MCIMX6DP6AVT8AB
(935357862557) |
|
MCIMX6DP6AVT8AAR (935312751518) |
- | - |
MCIMX6DP6AVT8ABR
(935357862518) |
|
MCIMX6DP7CVT8AA (935315902557) |
- | - |
MCIMX6DP7CVT8AB
(935356639557) |
|
MCIMX6QP5EYM1AA (935316001557) |
- | - |
MCIMX6QP5EYM1AB
(935357836557) |
|
MCIMX6QP6AVT1AA (935318871557) |
- | - |
MCIMX6QP6AVT1AB
(935352721557) |
|
MCIMX6QP7CVT8AA (935312744557) |
- | - |
MCIMX6QP7CVT8AB
(935356641557) |