• Product Change Notification (PCN)
  • 201804041I

201804041I : S32V234 Mask 1N81U Errata Update to Rev 1.2 and Reference Manual Addendum Release

NXP Semiconductors announces an errata update for the S32V234 Mask 1N81U to revision 1.2 and the release of a Reference Manual Addendum. The errata sheet describes existing deviations from the data sheet identified on current production devices. Potential implications to customer applications are described. The errata document provides a detailed description of the changes. Errata changes are summarized below. New Errata: e11287 - CMU: Sudden loss of clock does not signal the Fault Collection and Control Unite10820 - H264_DEC: H264 Decoder may fail if its configuration registers are programmed while the H264 Decoder clock is enabledRemoved Errata:e10542 - DSPI: Transmit Command and Receive FIFO fill flags in status register is not cleared when DMA is improperly configuredThe S32V234 Mask 1N81U errata revision 1.2 is attached to this notice and can be found at: https://www.nxp.com/docs/en/errata/S32V234_1N81U.pdfThe Reference Manual Addendum is supplementary to the existing Reference Manual providing additional guidlines on the use of the Self-Test Control Unit (STCU2).The S32V234 Reference Manual Addendum is attached to this notice and can be found at:https://www.nxp.com/docs/en/reference-manual/S32V234RMAD.pdfCorresponding ZVEI Delta Qualification Matrix ID: SEM-DS-02

PCN Type Change Category Issue Date Effective Date
Customer Information Notification Electrical spec./Test coverage, Errata 02-Jun-2018 03-Jun-2018

Reason of Change

The Errata has been updated to provide additional technical clarification on some device features and the Reference Manual Addendum has been released to provide additional guidlines on the usage of the Self-Test Control Unit (STCU2).

Identification of Affected Products

Product identification does not change

Anticipated Impact

No changes made to the current production device. The errata describe existing conditions identified on current production devices. There are Potential hardware/software implications to customers.

Affected Parts

Part Number / 12NC Last Time Buy Date Last Time Delivery Date Replacement Part
FS32V232BMN1VUB
(935351574557)
- - -
FS32V234BJNOVUB
(935350973557)
- - -
FS32V234BLN1VUB
(935353606557)
- - -
FS32V234CKN1VUB
(935362639557)
- - -
FS32V234CMN1VUB
(935351577557)
- - -
FS32V234CON1VUB
(935351578557)
- - -