CLRC663 plus Family: High-Performance NFC Frontends

Roll over image to zoom in

Features

High performance and more flexible antenna design

  • Maximum transmitter current: 350 mA operating with 500 mA limiting value
  • Freely programmable 6 kB EEPROM

Longer battery life

  • Supply voltage: 2.5 to 5.5 V
  • Power-save modes: hard power-down, standby, extended LPCD options

Extended temperature range

  • HVQFN32: -40 to +105 °C (industrial/automotive)
  • VFBGA36: -40 to +85 °C

Multiple interfaces to support a broad range of microcontrollers

  • Host interfaces: SPI, I²C, UART
  • Up to 8 GPOs
  • 512 byte FIFO buffer
  • high-security reader using SAM interface

Fast development

  • Supported by NFC Cockpit and NFC Reader Library
  • Complete range of development kits and boards

Full RF standard compliance

  • ISO/IEC 14443A/MIFARE
  • ISO/IEC 14443B
  • JIS X 6319-4 comparable with FeliCa™1 scheme
  • ISO/IEC 15693
  • ISO/IEC 18000-3 mode 3/ EPC Class-1 HF

Compact, reliable package

  • HVQFN32 (5×5×0.85mm) with wettable flanks
  • VFBGA36 (3.5×3.5×0.8mm) for smallest footprint
  • Pin-compatible to CLRC663 family

Comparison Table

CLRC663 plus CLRC661 plus MFRC631 plus MFRC630 plus SLRC610 plus
ISO/IEC 14443A – MIFARE/NTAG Yes Yes Yes Yes
ISO/IEC 14443B Yes Yes
JIS X 6319-4 – FeliCa Yes
ISO/IEC 15693 – ICODE SLIX/DNA Yes Yes Yes
ISO/IEC 18000-3m3 – ICODE ILT Yes Yes Yes
ISO/IEC 18092 passive initiator Yes
HVQFN32 (5×5×0.85mm)
with wettable flanks
VFBGA36 (3.5×3.5×0.8mm) yes
Product longevity program 10 years

Buy/Parametrics










































































































N true 0 PSPCLRC66303HNen 21 Application Note Application Note t789 14 Brochure Brochure t518 1 Data Sheet Data Sheet t520 5 Package Information Package Information t790 1 en_US en_US en Data Sheet Data Sheet 5 1 5.0 English The MFRC631 multi-protocol NFC frontend IC supports the following operating modes: • Read/write mode supporting ISO/IEC 14443 type A and MIFARE Classic communication mode • Read/write mode supporting ISO/IEC 14443B 1442050172544715414663 PSP 1.6 MB None None documents None 1442050172544715414663 /docs/en/data-sheet/MFRC631.pdf 1598293 /docs/en/data-sheet/MFRC631.pdf MFRC631 documents N N 2016-05-04 High-performance ISO/IEC 14443 A/B frontend MFRC631 and MFRC631 <i>plus</i> /docs/en/data-sheet/MFRC631.pdf /docs/en/data-sheet/MFRC631.pdf Data Sheet N 980000996212993340 2024-01-08 pdf N en Jan 3, 2024 980000996212993340 Data Sheet Y N High-performance ISO/IEC 14443 A/B frontend MFRC631 and MFRC631 <i>plus</i> 2 3.8 English CLRC661, the high performance multiprotocol NFC frontend. 1583831715861712485486 PSP 1.6 MB None None documents None 1583831715861712485486 /docs/en/data-sheet/CLRC661.pdf 1592789 /docs/en/data-sheet/CLRC661.pdf CLRC661 documents N N 2020-03-10 High performance NFC frontend CLRC661 <i>plus</i> /docs/en/data-sheet/CLRC661.pdf /docs/en/data-sheet/CLRC661.pdf Data Sheet N 980000996212993340 2024-01-08 pdf N en Jan 3, 2024 980000996212993340 Data Sheet Y N High performance NFC frontend CLRC661 <i>plus</i> 3 5.3 English The CLRC663 multi-protocol NFC frontend IC supports the following operating modes • Read/write mode supporting ISO/IEC 14443 type A and MIFARE Classic communication mode • Read/write mode supporting ISO/IEC 14443B • Read/write mode supporting JIS X 6319-4 (comparable with FeliCa • Passive initiator mode according to ISO/IEC 18092 • Read/write mode supporting ISO/IEC 15693 • Read/write mode supporting ICODE EPC UID/ EPC OTP • Read/write mode supporting ISO/IEC 18000-3 mode 3/ EPC Class-1 HF 1442066262164701886021 PSP 2.0 MB None None documents None 1442066262164701886021 /docs/en/data-sheet/CLRC663.pdf 1989295 /docs/en/data-sheet/CLRC663.pdf CLRC663 documents N N 2016-10-08 High-performance multi-protocol NFC frontend CLRC663 and CLRC663 <i>plus</i> /docs/en/data-sheet/CLRC663.pdf /docs/en/data-sheet/CLRC663.pdf Data Sheet N 980000996212993340 2024-01-08 pdf N en Jan 3, 2024 980000996212993340 Data Sheet Y N High-performance multi-protocol NFC frontend CLRC663 and CLRC663 <i>plus</i> PDF 4 5.1 English The SLRC610 multi-protocol NFC frontend IC supports the following operating modes: • Read/write mode supporting ISO/IEC 15693 • Read/write mode supporting ICODE EPC UID/ EPC OTP • Read/write mode supporting ISO/IEC 18000-3 mode 3/ EPC Class-1 HF 1442056923603709299518 PSP 1.5 MB None None documents None 1442056923603709299518 /docs/en/data-sheet/SLRC610.pdf 1541924 /docs/en/data-sheet/SLRC610.pdf SLRC610 documents N N 2017-09-19 High-performance ICODE frontend SLRC610 and SLRC610 <i>plus</i> /docs/en/data-sheet/SLRC610.pdf /docs/en/data-sheet/SLRC610.pdf Data Sheet N 980000996212993340 2024-01-08 pdf N en Jan 3, 2024 980000996212993340 Data Sheet Y N High-performance ICODE frontend SLRC610 and SLRC610 <i>plus</i> 5 4.7 Chinese The MFRC630 multi-protocol NFC frontend IC supports the following operating modes: • Read/write mode supporting ISO/IEC 14443A and MIFARE Classic • Read/write mode supporting NTAG 1442062945375723599048zh PSP 1.6 MB None None documents None 1442062945375723599048 /docs/zh/data-sheet/MFRC630.pdf 1569645 /docs/zh/data-sheet/MFRC630.pdf MFRC630 documents N N 2016-05-04 MFRC630 and MFRC630 <i>plus</i>: High-performance frontend for MIFARE and NTAG products /docs/zh/data-sheet/MFRC630.pdf /docs/zh/data-sheet/MFRC630.pdf Data Sheet N 980000996212993340 2024-01-08 zh Sep 12, 2018 980000996212993340 Data Sheet Y N MFRC630和MFRC630 plus:MIFAR和NTAG产品的高性能前端 5.2 English The MFRC630 multi-protocol NFC frontend IC supports the following operating modes: • Read/write mode supporting ISO/IEC 14443A and MIFARE Classic • Read/write mode supporting NTAG 1442062945375723599048 PSP 1.6 MB None None documents None 1442062945375723599048 /docs/en/data-sheet/MFRC630.pdf 1569645 /docs/en/data-sheet/MFRC630.pdf MFRC630 documents N N 2016-05-04 MFRC630 and MFRC630 <i>plus</i>: High-performance frontend for MIFARE and NTAG products /docs/en/data-sheet/MFRC630.pdf /docs/en/data-sheet/MFRC630.pdf Data Sheet N 980000996212993340 2024-01-08 pdf N en Jan 3, 2024 980000996212993340 Data Sheet Y N MFRC630 and MFRC630 <i>plus</i>: High-performance frontend for MIFARE and NTAG products Application Note Application Note 14 6 2.0 English This document covers the design process for the XTAL oscillator in NFC Reader circuits. In this context, design means the selection of the correct XTAL unit and its implementation into the customer design. 1732830022382730757340 PSP 18.8 MB None None documents None 1732830022382730757340 /docs/en/application-note/AN14518.pdf 18758510 /docs/en/application-note/AN14518.pdf AN14518 documents N N 2024-11-28 Crystal Oscillator Design Guide - Application note /docs/en/application-note/AN14518.pdf /docs/en/application-note/AN14518.pdf Application Note N 645036621402383989 2025-03-07 pdf N en Mar 5, 2025 645036621402383989 Application Note Y N Crystal Oscillator Design Guide - Application note 7 1.7 English How to use CLEV6630A and CLEV6630B (CLRC663 evaluation board). NFC Cockpit (Version 3.6), which allows an easy basic access to the CLRC663 registers and EEPROM in combination with basic reader functionality. 1442088597444720089793 PSP 5.3 MB None None documents None 1442088597444720089793 /docs/en/application-note/AN11022.pdf 5256041 /docs/en/application-note/AN11022.pdf AN11022 documents N N 2016-10-08 CLRC663 evaluation board quick start guide /docs/en/application-note/AN11022.pdf /docs/en/application-note/AN11022.pdf Application Note N 645036621402383989 2024-08-02 pdf N en Jul 31, 2024 645036621402383989 Application Note Y N CLRC663 evaluation board quick start guide PDF 8 8.0 English This application note provides guidelines for the board mounting and handling of NXP semiconductor packages. 1442088340466730481306 PSP 1.4 MB None None documents None 1442088340466730481306 /docs/en/application-note/AN10365.pdf 1359519 /docs/en/application-note/AN10365.pdf AN10365 documents N N 2016-10-08 AN10365, Surface mount reflow soldering - Application note /docs/en/application-note/AN10365.pdf /docs/en/application-note/AN10365.pdf Application Note N 645036621402383989 2024-07-15 pdf N en Oct 1, 2021 645036621402383989 Application Note Y N AN10365, Surface mount reflow soldering - Application note PDF 9 1.0 English This document describes how to communicate with the RC663 without a library 1578572058027743703617 PSP 172.1 KB None None documents None 1578572058027743703617 /docs/en/application-note/AN12657.pdf 172112 /docs/en/application-note/AN12657.pdf AN12657 documents N N 2020-01-09 Using the RC663 without library /docs/en/application-note/AN12657.pdf /docs/en/application-note/AN12657.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 7, 2020 645036621402383989 Application Note Y N Using the RC663 without library 10 1.0 English This document describes the steps toward development of an NFC reader board and how to use available tools to achieve it. It describes briefly how to use NFC Cockpit to properly configure CLRC663 plus registers and EEPROM, aiming an optimum design, in combination with basic reader functionality, given well-defined boundary conditions. 1562842894004709792463 PSP 4.4 MB None None documents None 1562842894004709792463 /docs/en/application-note/AN12334.pdf 4409082 /docs/en/application-note/AN12334.pdf AN12334 documents N N 2019-07-11 Starting a product development with CLRC663 plus family /docs/en/application-note/AN12334.pdf /docs/en/application-note/AN12334.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 9, 2019 645036621402383989 Application Note Y N Starting a product development with CLRC663 plus family 11 1.5 English 1442088090639679365568 PSP 4.3 MB None None documents None 1442088090639679365568 /docs/en/application-note/AN11019.pdf 4268379 /docs/en/application-note/AN11019.pdf AN11019 documents N N 2016-10-08 CLRC663, MFRC630, MFRC631, SLRC610 Antenna Design Guide /docs/en/application-note/AN11019.pdf /docs/en/application-note/AN11019.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 25, 2018 645036621402383989 Application Note Y N CLRC663, MFRC630, MFRC631, SLRC610 Antenna Design Guide PDF 12 1.3 English NFC Reader Library for KDS Installation guidelines 1481120855111708266745 PSP 1.1 MB None None documents None 1481120855111708266745 /docs/en/application-note/AN11908.pdf 1089635 /docs/en/application-note/AN11908.pdf AN11908 documents N N 2016-12-07 NFC Reader Library for FRDM - K82F Board Installation guidelines /docs/en/application-note/AN11908.pdf /docs/en/application-note/AN11908.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 18, 2018 645036621402383989 Application Note Y N NFC Reader Library for FRDM - K82F Board Installation guidelines 13 1.0 English 1494222360512701780821 PSP 338.6 KB None None documents None 1494222360512701780821 /docs/en/application-note/AN11783.pdf 338630 /docs/en/application-note/AN11783.pdf AN11783 documents N N 2017-05-07 CLRC663 plus Low Power Card Detection /docs/en/application-note/AN11783.pdf /docs/en/application-note/AN11783.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 4, 2017 645036621402383989 Application Note N CLRC663 plus Low Power Card Detection PDF 14 1.1 English 1442089120523722997611 PSP 800.4 KB None None documents None 1442089120523722997611 /docs/en/application-note/AN11535.pdf 800436 /docs/en/application-note/AN11535.pdf AN11535 documents N N 2016-10-08 Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA /docs/en/application-note/AN11535.pdf /docs/en/application-note/AN11535.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 3, 2014 645036621402383989 Application Note Y N Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA PDF 15 1.0 English 1442089348711714423383 PSP 82.9 KB None None documents None 1442089348711714423383 /docs/en/application-note/AN11402.pdf 82892 /docs/en/application-note/AN11402.pdf AN11402 documents N N 2016-10-08 How to implement the ICODE ILT anti-collision /docs/en/application-note/AN11402.pdf /docs/en/application-note/AN11402.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 23, 2013 645036621402383989 Application Note Y N How to implement the ICODE ILT anti-collision PDF 16 1.0 English 1442088994322718834357 PSP 184.1 KB None None documents None 1442088994322718834357 /docs/en/application-note/AN11342.pdf 184087 /docs/en/application-note/AN11342.pdf AN11342 documents N N 2016-10-08 How to Scale Down the NXP Reader Library /docs/en/application-note/AN11342.pdf /docs/en/application-note/AN11342.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 11, 2013 645036621402383989 Application Note Y N How to Scale Down the NXP Reader Library PDF 17 1.2 English 1442089350696703620190 PSP 158.0 KB None None documents None 1442089350696703620190 /docs/en/application-note/AN11021.pdf 157951 /docs/en/application-note/AN11021.pdf AN11021 documents N N 2016-10-08 CLRC663, MFRC631, MFRC630, SLRC610 Software Design Guide for NXPRDLib /docs/en/application-note/AN11021.pdf /docs/en/application-note/AN11021.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 23, 2012 645036621402383989 Application Note Y N CLRC663, MFRC631, MFRC630, SLRC610 Software Design Guide for NXPRDLib PDF 18 1.0 English 1442087714984732225133 PSP 97.9 KB None None documents None 1442087714984732225133 /docs/en/application-note/AN11256.pdf 97867 /docs/en/application-note/AN11256.pdf AN11256 documents N N 2016-10-08 Migration guide CLRC663 to derivates /docs/en/application-note/AN11256.pdf /docs/en/application-note/AN11256.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 3, 2012 645036621402383989 Application Note Y N Migration guide CLRC663 to derivates PDF 19 1.0 English 1500309504475705629321 PSP 55.5 KB None None documents None 1500309504475705629321 /docs/en/application-note/AN11246-239810.zip 55461 /docs/en/application-note/AN11246-239810.zip AN11246-239810 documents N N 2017-07-17 Antenna matching calculation /docs/en/application-note/AN11246-239810.zip /docs/en/application-note/AN11246-239810.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 28, 2012 645036621402383989 Application Note Y N Antenna matching calculation Brochure Brochure 1 20 3 English This leaflet explains how the CLRC663 plus, a high-performance NFC frontend helps you to push your design further for access control, gaming, payment. 1506005703581719490699 PSP 1.1 MB None None documents None 1506005703581719490699 /docs/en/brochure/939775017656.pdf 1067739 /docs/en/brochure/939775017656.pdf 939775017656 documents N N 2017-09-21 NXP multi-protocol NFC frontend CLRC663 <i>plus</i> family /docs/en/brochure/939775017656.pdf /docs/en/brochure/939775017656.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Dec 10, 2019 712453003803778552 Brochure Y N NXP multi-protocol NFC frontend CLRC663 <i>plus</i> family Package Information Package Information 1 21 1.0 English 1455078689125709312813 PSP 172.9 KB None None documents None 1455078689125709312813 /docs/en/package-information/SOT617-1.pdf 172893 /docs/en/package-information/SOT617-1.pdf SOT617-1 documents N N 2016-10-08 HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-1.pdf /docs/en/package-information/SOT617-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm PDF false 0 CLRC66303HN downloads en true 1 Y PSP Y Y Application Note 14 /docs/en/application-note/AN14518.pdf 2024-11-28 1732830022382730757340 PSP 6 Mar 5, 2025 Application Note This document covers the design process for the XTAL oscillator in NFC Reader circuits. In this context, design means the selection of the correct XTAL unit and its implementation into the customer design. None /docs/en/application-note/AN14518.pdf English documents 18758510 None 645036621402383989 2025-03-07 N /docs/en/application-note/AN14518.pdf Crystal Oscillator Design Guide - Application note /docs/en/application-note/AN14518.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N Crystal Oscillator Design Guide - Application note 18.8 MB AN14518 N 1732830022382730757340 /docs/en/application-note/AN11022.pdf 2016-10-08 1442088597444720089793 PSP 7 Jul 31, 2024 Application Note How to use CLEV6630A and CLEV6630B (CLRC663 evaluation board). NFC Cockpit (Version 3.6), which allows an easy basic access to the CLRC663 registers and EEPROM in combination with basic reader functionality. PDF None /docs/en/application-note/AN11022.pdf English documents 5256041 None 645036621402383989 2024-08-02 N /docs/en/application-note/AN11022.pdf CLRC663 evaluation board quick start guide /docs/en/application-note/AN11022.pdf documents 645036621402383989 Application Note N en None Y pdf 1.7 N N CLRC663 evaluation board quick start guide 5.3 MB AN11022 N 1442088597444720089793 /docs/en/application-note/AN10365.pdf 2016-10-08 1442088340466730481306 PSP 8 Oct 1, 2021 Application Note This application note provides guidelines for the board mounting and handling of NXP semiconductor packages. PDF None /docs/en/application-note/AN10365.pdf English documents 1359519 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN10365.pdf AN10365, Surface mount reflow soldering - Application note /docs/en/application-note/AN10365.pdf documents 645036621402383989 Application Note N en None Y pdf 8.0 N N AN10365, Surface mount reflow soldering - Application note 1.4 MB AN10365 N 1442088340466730481306 /docs/en/application-note/AN12657.pdf 2020-01-09 1578572058027743703617 PSP 9 Jan 7, 2020 Application Note This document describes how to communicate with the RC663 without a library None /docs/en/application-note/AN12657.pdf English documents 172112 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12657.pdf Using the RC663 without library /docs/en/application-note/AN12657.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Using the RC663 without library 172.1 KB AN12657 N 1578572058027743703617 /docs/en/application-note/AN12334.pdf 2019-07-11 1562842894004709792463 PSP 10 Jul 9, 2019 Application Note This document describes the steps toward development of an NFC reader board and how to use available tools to achieve it. It describes briefly how to use NFC Cockpit to properly configure CLRC663 plus registers and EEPROM, aiming an optimum design, in combination with basic reader functionality, given well-defined boundary conditions. None /docs/en/application-note/AN12334.pdf English documents 4409082 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12334.pdf Starting a product development with CLRC663 plus family /docs/en/application-note/AN12334.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Starting a product development with CLRC663 plus family 4.4 MB AN12334 N 1562842894004709792463 /docs/en/application-note/AN11019.pdf 2016-10-08 1442088090639679365568 PSP 11 Jun 25, 2018 Application Note PDF None /docs/en/application-note/AN11019.pdf English documents 4268379 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11019.pdf CLRC663, MFRC630, MFRC631, SLRC610 Antenna Design Guide /docs/en/application-note/AN11019.pdf documents 645036621402383989 Application Note N en None Y pdf 1.5 N N CLRC663, MFRC630, MFRC631, SLRC610 Antenna Design Guide 4.3 MB AN11019 N 1442088090639679365568 /docs/en/application-note/AN11908.pdf 2016-12-07 1481120855111708266745 PSP 12 Apr 18, 2018 Application Note NFC Reader Library for KDS Installation guidelines None /docs/en/application-note/AN11908.pdf English documents 1089635 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11908.pdf NFC Reader Library for FRDM - K82F Board Installation guidelines /docs/en/application-note/AN11908.pdf documents 645036621402383989 Application Note N en None Y pdf 1.3 N N NFC Reader Library for FRDM - K82F Board Installation guidelines 1.1 MB AN11908 N 1481120855111708266745 /docs/en/application-note/AN11783.pdf 2017-05-07 1494222360512701780821 PSP 13 May 4, 2017 Application Note PDF None /docs/en/application-note/AN11783.pdf English documents 338630 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11783.pdf CLRC663 plus Low Power Card Detection /docs/en/application-note/AN11783.pdf documents 645036621402383989 Application Note N en None pdf 1.0 N N CLRC663 plus Low Power Card Detection 338.6 KB AN11783 N 1494222360512701780821 /docs/en/application-note/AN11535.pdf 2016-10-08 1442089120523722997611 PSP 14 Nov 3, 2014 Application Note PDF None /docs/en/application-note/AN11535.pdf English documents 800436 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11535.pdf Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA /docs/en/application-note/AN11535.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N N Measurement and tuning of a NFC and Reader IC antenna with a MiniVNA 800.4 KB AN11535 N 1442089120523722997611 /docs/en/application-note/AN11402.pdf 2016-10-08 1442089348711714423383 PSP 15 Oct 23, 2013 Application Note PDF None /docs/en/application-note/AN11402.pdf English documents 82892 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11402.pdf How to implement the ICODE ILT anti-collision /docs/en/application-note/AN11402.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N How to implement the ICODE ILT anti-collision 82.9 KB AN11402 N 1442089348711714423383 /docs/en/application-note/AN11342.pdf 2016-10-08 1442088994322718834357 PSP 16 Mar 11, 2013 Application Note PDF None /docs/en/application-note/AN11342.pdf English documents 184087 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11342.pdf How to Scale Down the NXP Reader Library /docs/en/application-note/AN11342.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N How to Scale Down the NXP Reader Library 184.1 KB AN11342 N 1442088994322718834357 /docs/en/application-note/AN11021.pdf 2016-10-08 1442089350696703620190 PSP 17 Oct 23, 2012 Application Note PDF None /docs/en/application-note/AN11021.pdf English documents 157951 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11021.pdf CLRC663, MFRC631, MFRC630, SLRC610 Software Design Guide for NXPRDLib /docs/en/application-note/AN11021.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N CLRC663, MFRC631, MFRC630, SLRC610 Software Design Guide for NXPRDLib 158.0 KB AN11021 N 1442089350696703620190 /docs/en/application-note/AN11256.pdf 2016-10-08 1442087714984732225133 PSP 18 Sep 3, 2012 Application Note PDF None /docs/en/application-note/AN11256.pdf English documents 97867 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11256.pdf Migration guide CLRC663 to derivates /docs/en/application-note/AN11256.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Migration guide CLRC663 to derivates 97.9 KB AN11256 N 1442087714984732225133 /docs/en/application-note/AN11246-239810.zip 2017-07-17 1500309504475705629321 PSP 19 Aug 28, 2012 Application Note None /docs/en/application-note/AN11246-239810.zip English documents 55461 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11246-239810.zip Antenna matching calculation /docs/en/application-note/AN11246-239810.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Antenna matching calculation 55.5 KB AN11246-239810 N 1500309504475705629321 Brochure 1 /docs/en/brochure/939775017656.pdf 2017-09-21 1506005703581719490699 PSP 20 Dec 10, 2019 Brochure This leaflet explains how the CLRC663 plus, a high-performance NFC frontend helps you to push your design further for access control, gaming, payment. None /docs/en/brochure/939775017656.pdf English documents 1067739 None 712453003803778552 2022-12-07 N /docs/en/brochure/939775017656.pdf NXP multi-protocol NFC frontend CLRC663 <i>plus</i> family /docs/en/brochure/939775017656.pdf documents 712453003803778552 Brochure N en None Y pdf 3 N N NXP multi-protocol NFC frontend CLRC663 <i>plus</i> family 1.1 MB 939775017656 N 1506005703581719490699 Data Sheet 5 /docs/en/data-sheet/MFRC631.pdf 2016-05-04 1442050172544715414663 PSP 1 Jan 3, 2024 Data Sheet The MFRC631 multi-protocol NFC frontend IC supports the following operating modes: • Read/write mode supporting ISO/IEC 14443 type A and MIFARE Classic communication mode • Read/write mode supporting ISO/IEC 14443B None /docs/en/data-sheet/MFRC631.pdf English documents 1598293 None 980000996212993340 2024-01-08 N /docs/en/data-sheet/MFRC631.pdf High-performance ISO/IEC 14443 A/B frontend MFRC631 and MFRC631 <i>plus</i> /docs/en/data-sheet/MFRC631.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.0 N N High-performance ISO/IEC 14443 A/B frontend MFRC631 and MFRC631 <i>plus</i> 1.6 MB MFRC631 N 1442050172544715414663 /docs/en/data-sheet/CLRC661.pdf 2020-03-10 1583831715861712485486 PSP 2 Jan 3, 2024 Data Sheet CLRC661, the high performance multiprotocol NFC frontend. None /docs/en/data-sheet/CLRC661.pdf English documents 1592789 None 980000996212993340 2024-01-08 N /docs/en/data-sheet/CLRC661.pdf High performance NFC frontend CLRC661 <i>plus</i> /docs/en/data-sheet/CLRC661.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3.8 N N High performance NFC frontend CLRC661 <i>plus</i> 1.6 MB CLRC661 N 1583831715861712485486 /docs/en/data-sheet/CLRC663.pdf 2016-10-08 1442066262164701886021 PSP 3 Jan 3, 2024 Data Sheet The CLRC663 multi-protocol NFC frontend IC supports the following operating modes • Read/write mode supporting ISO/IEC 14443 type A and MIFARE Classic communication mode • Read/write mode supporting ISO/IEC 14443B • Read/write mode supporting JIS X 6319-4 (comparable with FeliCa • Passive initiator mode according to ISO/IEC 18092 • Read/write mode supporting ISO/IEC 15693 • Read/write mode supporting ICODE EPC UID/ EPC OTP • Read/write mode supporting ISO/IEC 18000-3 mode 3/ EPC Class-1 HF PDF None /docs/en/data-sheet/CLRC663.pdf English documents 1989295 None 980000996212993340 2024-01-08 N /docs/en/data-sheet/CLRC663.pdf High-performance multi-protocol NFC frontend CLRC663 and CLRC663 <i>plus</i> /docs/en/data-sheet/CLRC663.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.3 N N High-performance multi-protocol NFC frontend CLRC663 and CLRC663 <i>plus</i> 2.0 MB CLRC663 N 1442066262164701886021 /docs/en/data-sheet/SLRC610.pdf 2017-09-19 1442056923603709299518 PSP 4 Jan 3, 2024 Data Sheet The SLRC610 multi-protocol NFC frontend IC supports the following operating modes: • Read/write mode supporting ISO/IEC 15693 • Read/write mode supporting ICODE EPC UID/ EPC OTP • Read/write mode supporting ISO/IEC 18000-3 mode 3/ EPC Class-1 HF None /docs/en/data-sheet/SLRC610.pdf English documents 1541924 None 980000996212993340 2024-01-08 N /docs/en/data-sheet/SLRC610.pdf High-performance ICODE frontend SLRC610 and SLRC610 <i>plus</i> /docs/en/data-sheet/SLRC610.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.1 N N High-performance ICODE frontend SLRC610 and SLRC610 <i>plus</i> 1.5 MB SLRC610 N 1442056923603709299518 /docs/en/data-sheet/MFRC630.pdf 2016-05-04 1442062945375723599048 PSP 5 Jan 3, 2024 Data Sheet The MFRC630 multi-protocol NFC frontend IC supports the following operating modes: • Read/write mode supporting ISO/IEC 14443A and MIFARE Classic • Read/write mode supporting NTAG None /docs/en/data-sheet/MFRC630.pdf English documents 1569645 None 980000996212993340 2024-01-08 N /docs/en/data-sheet/MFRC630.pdf MFRC630 and MFRC630 <i>plus</i>: High-performance frontend for MIFARE and NTAG products /docs/en/data-sheet/MFRC630.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.2 N N MFRC630 and MFRC630 <i>plus</i>: High-performance frontend for MIFARE and NTAG products 1.6 MB MFRC630 N 1442062945375723599048 Package Information 1 /docs/en/package-information/SOT617-1.pdf 2016-10-08 1455078689125709312813 PSP 21 Feb 8, 2016 Package Information PDF None /docs/en/package-information/SOT617-1.pdf English documents 172893 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT617-1.pdf HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm 172.9 KB SOT617-1 N 1455078689125709312813 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 21 documents

Compact List

Application Note (14)
Brochure (1)
Data Sheet (5)
Package Information (1)

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

8 trainings

Show All