Grade 1 and Grade 0 Safety Power System Basis Chip with CAN Flexible Data Transceiver

Roll over image to zoom in

Block Diagram

FS4500 Fail Silent SBC with DCDC, ASIL B/D ready

FS4500 Fail Silent SBC with DCDC, ASIL B/D ready

Features

MC33FS4500xxx (Grade 1 Automotive) Features

  • MC33FS4500xxx are compliant with Grade 1 automotive qualification (up to TA=125 °C and TJ=150 °C)
  • Battery voltage sensing and MUX output pin
  • Highly flexible SMPS pre-regulator, allowing two topologies: non-inverting buck-boost and standard buck
  • The Family of devices to supply MCU core from 1.0 V to 5.0 V, with SMPS (0.8 A, 1.5 A or 2.2 A) or LDO (0.5 A)
  • 36 V maximum input operating voltage
  • Linear voltage regulator dedicated to auxiliary functions, or to sensor supply (VCCA tracker or independent), 5.0 V or 3.3 V
  • Linear voltage regulator dedicated to MCU A/D reference voltage or I/Os supply (VCCA), 5.0 V or 3.3 V
  • 3.3 V keep alive memory supply available in low-power mode
  • Long duration timer, counting up to 6 months with 1.0 s resolution
  • * Multiple wake-up sources in low-power mode: CAN, LIN, IOs, LDT (Long Duration Timer)
  • Five configurable I/Os
  • MC33FS4500xxx datasheet

MC35FS4500xxx (Grade 0 Automotive) Features

  • High-temperature capability up to TA = 150 °C and TJ = 175 °C, compliant with AECQ100 Grade 0 automotive qualification
  • Battery voltage sensing and MUX output pin
  • Highly flexible SMPS pre-regulator, allowing two topologies: non-inverting buck-boost and standard buck
  • The Family of devices to supply MCU core from 1.0 V to 5.0 V, with SMPS (0.8 A or 1.5 A) or LDO (0.5 A)
  • Linear voltage regulator dedicated to auxiliary functions, or to sensor supply (VCCA tracker or independent), 5.0 V or 3.3 V
  • Linear voltage regulator dedicated to MCU A/D reference voltage or I/Os supply (VCCA), 5.0 V or 3.3 V
  • 3.3 V keep alive memory supply available in low-power mode
  • Long duration timer, counting up to 6 months with 1.0 s resolution
  • Multiple wake-up sources in low-power mode: CAN, IOs, LDT (Long Duration Timer)
  • Five configurable I/Os
  • MC35FS4500xxx short datasheet.

Comparison Table

Recommended Supersets for ASIL B Only


Recommended Supersets for ASIL D Only

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 14 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (4)
Fact Sheet (1)
Selector Guide (1)
Supporting Information (1)
White Paper (3)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

6 trainings

Show All