8-bit EEPROM Emulation LJ and LK MCUs

  • This page contains information on a product that is not recommended for new designs.

Product Details

Features

  • High-performance M68HC08 architecture
  • Fully upward-compatible object code with M6805, M146805 and M68HC05 families
  • Up to 768 bytes of on-chip RAM
  • Up to 24,576 bytes user program FLASH memory with security feature
  • Up to 8-MHz internal bus frequency
  • Two 16-bit, 2-channel timer interface modules (TIM1 and TIM2) with selectable input capture, output compare, and PWM capability on each channel
  • Up to 6-channel, 10-bit analog-to-digital converter (ADC)
  • 32-kHZ crystal oscillator clock input with 32MHz interal phase-lock loop
  • Optional continuous crystal oscillator operation in stop mode
  • Real time clock (RTC) with clock, calendar, alarm, and chronograph functions. Selectable periodic interrupt requests for seconds, minutes, hours, days, 2-Hz, 4-Hz, 8-Hz, 16-Hz, and 128-Hz

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 36 documents

Compact List

Application Note (10)
Application Note Software (1)
Brochure (2)
Data Sheet (3)
Errata (5)
Fact Sheet (3)
Product Change Notice (1)
Reference Manual (4)
Technical Notes (6)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?