ICODE 3: High-performance HF tag IC for IOT

Roll over image to zoom in

Block Diagram

Choose a diagram:

ICODE 3

ICODE 3 Block Diagram 1

ICODE 3 TagTamper

ICODE 3 Block Diagram 2

Features

NFC-HF Interface

  • ISO/IEC 15693 and NFC Forum Type 5 Tag compliant
  • 8-byte unique ID number
  • Resonant capacitor of 23pF and 97pF (for smaller antenna designs, available July 2024)
  • Fast read rate of up to 212kbit/s (ISO/IEC 15693)

Memory

  • Large user memory of 2400 bits
  • One-lock memory command for fast tag encoding (for fast in-line programming)
  • 50 years data retention
  • Write endurance of 100,000 cycles

Tag Protection

  • Customizable Originality Signature of 32 bytes or 48 bytes (based on ECC) for tag authenticity
  • Two 32-bit passwords for protecting the user memory, and one 32-bit password for protecting the configuration memory
  • 24-bit command-based or automatic tap counter, for example, for consumption tracking or web plausibility check

Extra Features

  • Automatic SELFAdjust mechanism for 23pF tags for optimal RF performance over a range of materials and conditions
  • Extended NFC features with auto-mirrors, for serialized, dynamic NFC messages - with native support in Android and iOS
  • Quiet mode to speed up inventory processes
  • IC temperature up to 105ºC

Privacy

  • Two password protected untraceable modes
  • Password protected Destroy function

Optional: Tamper Detection

  • Optional App-free first-opening and current status detection (incl. auto-mirror)

Product Longevity Program

  • This product is included in the NXP Product Longevity program ensuring a stable supply of products for your designs

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?