Kinetis® K22-100 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Click over video to play

Block Diagram

Kinetis K22 MCU Family Block Diagram

Kinetis K22 MCU Family Block Diagram

Features

Ultra-Low-Power

  • Run power consumption down to 200 µA/MHz
  • Flexible low-power modes with power and clock gating for optimal peripheral activity and recovery times
  • Static power consumption down to 2.1 µA with full state retention and 4 µS wakeup. Lowest static mode down to 250 nA.
  • Low-power timer for continual system operation in reduced power state

Performance

  • 100 MHz Arm® Cortex®-M4 core with DSP instructions, delivering 1.25 Dhrystone MIPS per MHz

Memories and memory interfaces

  • 128 KB of embedded flash and 24 KB of RAM
  • Serial programming interface (EzPort)

System peripherals

  • Flexible low-power modes with multiple wake up sources
  • 4-channel DMA controller
  • Independent External and Software Watchdog monitor

Clocks

  • Two crystal oscillators: 32 kHz (RTC) and 32-40 kHz or 3-32 MHz
  • Three internal oscillators: 32 kHz, 4 MHz, and 48 MHz
  • Multi-purpose clock generator with FLL

Security and integrity modules

  • Hardware CRC module
  • 128-bit unique identification (ID) number per chip
  • Flash access control to protect proprietary software

Human-machine interface

  • Up to 67 general-purpose I/O (GPIO)

Analog modules

  • Two 16-bit SAR ADCs
  • One 12-bit DAC
  • Two analog comparators (CMP) with 6-bit DAC
  • Accurate internal voltage reference

Communication interfaces

  • USB full/low-speed On-the-Go controller with on-chip transceiver
  • Two SPI modules
  • Three UART modules and one low-power UART
  • Two I²C: Support for up to 1 Mbit/s operation with maximum bus loading
  • I²S module

Timers

  • One 8-channel motor control/general purpose/ PWM timer
  • Two 2-channel general purpose timers with quadrature decoder functionality
  • Periodic interrupt timers
  • 16-bit low-power timer
  • Real-time clock with independent power domain
  • Programmable delay block

Operating Characteristics

  • Voltage range: 1.71 to 3.6 V
  • Flash write voltage range: 1.71 to 3.6 V
  • Temperature range (ambient): -40 to 105°C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 70 documents

Compact List

Application Note (48)
Application Note Software (6)
Data Sheet (2)
Errata (2)
Fact Sheet (2)
Product Brief (1)
Quick Reference Guide (1)
Reference Manual (2)
Release Note (1)
Selector Guide (1)
User Guide (4)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1-5 of 14 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 17 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings