Kinetis® K63-120 MHz, 256KB SRAM, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Click over video to play

Block Diagram

Kinetis K63/K64 MCU Family Block Diagram

Kinetis K63/K64 MCU Family Block Diagram

Features

Ultra-Low-Power

  • Flexible low-power modes with power and clock gating for optimal peripheral activity and recovery times. Stop currents of <340 nA, run currents of <250 µA/MHz, 4.5 µs wake-up from Stop mode
  • Full memory and analog operation down to 1.71 volts for extended battery life
  • Low-leakage wake-up unit with up to seven internal modules and 16 pins as wake-up sources in low-leakage stop (LLS)/very low-leakage stop (VLLS) modes
  • Low-power timer for continuous system operation in reduced power state

Flash and SRAM

  • 1 MB flash. Fast access, high reliability with four-level security protection
  • 256 KB of SRAM

Mixed-Signal Capability

  • Two high-speed, 16-bit analog-to-digital converters (ADCs) with configurable resolution. Single or differential output mode operation for improved noise rejection. 500 ns conversion time achievable with programmable delay block triggering
  • Two 12-bit digital-to-analog converters (DACs) for analog waveform generation for audio applications
  • Three high-speed comparators providing fast and accurate motor over-current protection by driving PWMs to a safe state
  • Analog voltage reference provides an accurate reference to analog blocks, ADC and DAC, and replaces external voltage references to reduce system cost

Performance

  • Arm® Cortex-M4® core + DSP. 120 MHz, single-cycle MAC, single instruction multiple data (SIMD) extensions, single precision floating point unit
  • Up to 16-channel DMA for peripheral and memory servicing with reduced CPU loading and faster system throughput
  • Crossbar switch enables concurrent multi-leader bus accesses, increasing bus bandwidth
  • Independent flash banks allow concurrent code execution and firmware updating with no performance degradation or complex coding routines

Timing and Control

  • Up to four FlexTimers with a total of 20 channels. Hardware dead-time insertion and quadrature decoding for motor control
  • Carrier modulator timer for infrared waveform generation in remote control applications
  • Four-channel 32-bit periodic interrupt timer provides a time base for RTOS task scheduler or trigger source for ADC conversion and programmable delay block

Human-Machine Interface (HMI)

  • GPIO with pin interrupt support

Connectivity and Communications

  • IEEE 1588 Ethernet MAC with hardware time stamping provides precision clock synchronization for real-time industrial control
  • USB 2.0 On-The-Go (full-speed) with USB transceiver. Intelligent design with embedded 48 MHz oscillator allowing for USB crystal-less system design. Device charge detect optimizes charging current/time for portable USB devices enabling longer battery life. Low-voltage regulator supplies up to 120 mA off-chip at 3.3 volts to power external components from 5 volts input
  • Up to six UARTs with IrDA support including one UART with ISO7816 smart card support. Variety of data size, format and transmission/reception settings supported by multiple industrial communication protocols
  • Inter-IC Sound (I²S) serial interface for audio system interfacing
  • CAN module for industrial network bridging
  • Three DSPI and three I²C

Reliability, Safety and Security

  • Memory protection unit provides memory protection for all leaders on the crossbar switch, increasing software reliability
  • Cyclic redundancy check engine validates memory contents and communication data, increasing system reliability
  • Independent-clocked COP guards against clock skew or code runaway for fail-safe applications such as the IEC 60730 safety standard for household appliances
  • External watchdog monitor drives output pin to safe state external components if watchdog event occurs
  • System security and tamper detect with a secure real-time clock with independent battery supply. Secure key storage with internal/external tamper detect for unsecured flash, temperature, clock, and supply voltage variations and physical attack detection

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 70 documents

Compact List

Application Note (53)
Application Note Software (8)
Data Sheet (2)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (3)
Selector Guide (1)

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 23 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings