Layerscape® Access LA12xx Programmable Baseband Processor

  • Contact NXP support or your sales representative for pricing and buying options.

Roll over image to zoom in

Block Diagram

Layerscape Access LA12xx Block Diagram

Layerscape Access LA1200 Block Diagram

Features

Core and Memory Complex

  • 6x 32-bit e200 Power® Architecture core complex @ 614.4 MHz
  • Up to 8x VSPA3-16 @ 614.4 MHz (=1.3 TFLOP)
  • 2MB On-Chip SRAM memory

Connectivity and I/O

  • 2x PCIe Gen3 up to 8 lanes total
  • 2x {I+Q} HS-DCS complex sampling rate of 1966.08 or 983.04 Msps
    • Dual channel, <1GHz RF channel bandwidth at mmWave bands
  • 4x {I+Q} LS-DCS complex sampling up to 491.52 Msps
    • Four channel, <140 MHz RF channel bandwidth at sub-6 GHz bands

Acceleration

  • Forward Error Correction Unit (FECU)
    • 3GPP 5G/NR 38.212 compliant gNB and UE modes
    • Polar decoder/encoder
    • LDPC decoder/encoder

Device

  • FC-PBGA package

Comparison Table

LA12xx Family Comparison Table

Application Device Family Part Number FECA DSP-Cores Low-Speed DCS High-Speed DCS
O-DU LA120x LA1200 N/A N/A
LA1201 8x
O-RU LA121x LA1212 N/A 8x 2T2R N/A
LA1214 8x 4T4R N/A
LA1215 8x N/A mmWave
LA1216 8x 2T2R 1*Rx Only
LA1218 8x 4T4R 2*Rx Only
FWA-CPE LA122x LA1223 8x 2T2R N/A
LA1224 8x Dual Use Dual Use
LA1325 8x N/A mmWave
ISC LA123x LA1232 8x 2T2R N/A
LA1234 8x 4T4R N/A
LA1235 8x N/A mmWave
LA1236 8x 2T2R 1*Rx Only
LA1238 8x 4T4R 2*Rx Only

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 21 documents

Compact List

Application Note (7)
Data Sheet (5)
Fact Sheet (2)
Reference Manual (5)
User Guide (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 14 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?