LPC550x/S0x: Baseline Arm® Cortex®-M33-Based Microcontroller Family

Roll over image to zoom in

Block Diagram

LPC550x MCU

LPC550x MCU

Features

Arm Cortex-M33 Core

  • Running at frequency of up to 96 MHz
  • Arm TrustZone®, floating point unit (FPU) and memory protection unit (MPU)
  • Cortex-M33 built-in nested vectored interrupt controller (NVIC)
  • Non-maskable interrupt (NMI) input with a selection of sources
  • Serial wire debug with eight breakpoints and four watch points. Includes serial wire output for enhanced debug capabilities
  • System tick timer

On-Chip Memory

  • Up to 256 KB on-chip flash program memory with flash accelerator and 512 byte page erase and write
  • Up to 96 KB total SRAM consisting of 16 KB SRAM on code bus, 64 KB SRAM on system bus (64 KB is contiguous), and additional 16 KB SRAM on system bus

Security Features

  • Arm TrustZone® enabled
  • PRINCE module for real-time encryption of data being written to on-chip flash and decryption of encrypted flash data during read to allow asset protection*
  • CASPER crypto coprocessor is provided to enable hardware acceleration for various functions required for certain asymmetric cryptographic algorithms, such as elliptic curve cryptography (ECC)
  • AES-256 encryption/decryption engine*
  • Secure hash algorithm (SHA2) module supporting secure boot with dedicated DMA controller*
  • Physical unclonable function (PUF) using dedicated SRAM for silicon fingerprint. PUF can generate, store, and reconstruct key sizes from 64 bits to 4096 bits. Includes hardware for key extraction*
  • 128-bit unique device serial number for identification (UUID)*
  • Secure GPIO*
  • True random number generator (TRNG)
  • Code watchdog

Serial Interfaces

  • The FlexComm interface contains up to nine serial peripherals. Each FlexComm interface can be selected by software to be a USART, SPI, I²C and I²S interface
  • I²C-bus interfaces support Fast-mode and fast-mode plus with data rates of up to 1 Mbit/s and with multiple address recognition and monitor mode

Digital Peripherals

  • DMA0 controller with 22 channels and up to 22 programmable triggers, able to access all memories and DMA-capable peripherals
  • DMA1 controller with 10 channels and up to 15 programmable triggers, able to access all memories and DMA-capable peripherals
  • CAN FD module with dedicated DMA controller
  • CRC engine block can calculate a CRC on supplied data using one of three standard polynomials with DMA support
  • Up to 45 general-purpose input/output (GPIO) pins
  • GPIO registers are located on the AHB for fast access. The DMA supports GPIO ports
  • Up to eight GPIOs can be selected as pin interrupts (PINT), triggered by rising, falling or both input edges
  • Two GPIO grouped interrupts (GINT) enable an interrupt based on a logical (AND/OR) combination of input states
  • I/O pin configuration with support for up to 16 function options
  • Programmable logic unit (PLU) to create small combinational and/or sequential logic networks including state machines

Analog Peripherals

  • 16-bit ADC with five differential channel pair (or 10 single-ended channels), and with multiple internal and external trigger inputs and sample rates of up to 2.0 M samples/sec. In single-ended mode, the ADC supports 2 simultaneous conversions, on input channels belonging to a differential pair
  • Integrated temperature sensor connected to the ADC
  • Comparator with five input pins and external or internal reference voltage

Timers

  • Five 32-bit standard general purpose asynchronous timers/counters that support up to four capture inputs and four compare outputs. Specific timer events can be selected to generate DMA requests
  • One SCTimer/PWM with eight input and 10 output functions (including 16 capture and match registers). Inputs and outputs can be routed to/from external pins and internally to/from selected peripherals. Internally, the SCTimer/PWM supports 16 match/captures, 16 events and 32 states
  • 32-bit Real-time clock (RTC) with 1 s resolution running in the always-on power domain. Another timer in the RTC can be used for wake-up from all low-power modes including deep power down, with 1 ms resolution
  • Multiple-channel multi-rate 24-bit timer (MRT) for repetitive interrupt generation at up to four programmable, fixed rates
  • Windowed watchdog timer (WWDT) with FRO 1 MHZ as a clock source
  • Micro-tick timer running from the watchdog oscillator can be used to wake the device up from sleep and deep-sleep modes
  • 42-bit free running OS Timer as a continuous timebase for the system, available in any reduced power modes

Clock Generation

  • 96 MHz/12 MHz internal free running oscillator (FRO). This oscillator provides a selectable 96 MHz output, and a divided down 12 MHz output that can be used as a system clock. The FRO is trimmed to +/- 1% accuracy over the entire voltage (from 0 C to 85 C). The FRO is trimmed to +/- 2% accuracy over the entire voltage and -40 °C to 105 °C
  • 32.768 kHz internal free running oscillator (FRO) with +/- 2% accuracy over the entire voltage and -40 C to 105 C
  • 1 MHz internal low-power oscillator
  • Crystal oscillator with an operating frequency of 12 MHz to 32 MHz. Option for external clock input (bypass mode) for clock frequencies of up to 25 MHz
  • Crystal oscillator with 32.768 kHz operating frequency
  • PLL0 and PLL1 allows CPU operation up to the maximum CPU rate without the need for a high-frequency external clock
  • Clock output function with divider to monitor internal clocks
  • Frequency measurement unit for measuring the frequency of any on-chip or off-chip clock signal

Power-Saving Modes

  • Integrated Power Management Unit (PMU) to minimize power consumption
  • Reduced power modes: Sleep, deep sleep with RAM retention, power down with RAM and CPU retention, and deep power down with RAM retention
  • Configurable wake-up options from peripheral interrupts
  • The micro-tick timer running from the watchdog oscillator, and the real-time clock (RTC) running from the 32.678 kHz clock, can be used to wake the device up from sleep and deep-sleep modes
  • Power-on reset (POR)
  • Brown-out-detectors (BOD) with separate thresholds for interrupt and forced reset

Additional Information

  • Operating from an internal DC-DC converter
  • Single power supply 1.8 V to 3.6 V
  • JTAG boundary scan supported
  • Operating temperature range -40 °C to +105 °C
  • Available in HTQFP64 and HVQFN48 packages

Buy/Parametrics










































































































N true 0 PSPLPC550xen 25 Application Note Application Note t789 16 Application Note Software Application Note Software t783 4 Data Sheet Data Sheet t520 2 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 2 1 LPC55S06JHI48,LPC55S34JBD100,LPC55S36JBD100,LPC55S36JHI48 3.2 English The LPC55S3x is a 32-bit Arm Cortex®-M33, TrustZone, PRINCE, PKC, 160 KB SRAM; 256 KB flash, FlexSPI with cache and dynamic description, USB FS, Flexcomm Interface, CAN FD, 32-bit counter/ timers, SCTimer/PWM, PLU, 16-bit 2.0 Msamples/sec ADC, Comparator, 12-bit DAC, OpAmp, FlexWM Timer, QEI, Temperature Sensor, AES, PUF, SHA, CRC, RNG 1696342333397722019900 PSP 3.3 MB None None documents None 1696342333397722019900 /docs/en/data-sheet/LPC55S3xDS.pdf 3307524 /docs/en/data-sheet/LPC55S3xDS.pdf LPC55S3x documents N N 2023-10-03 LPC55S3x: Data sheet /docs/en/data-sheet/LPC55S3xDS.pdf /docs/en/data-sheet/LPC55S3xDS.pdf Data Sheet N 980000996212993340 2023-10-03 pdf N en Oct 2, 2023 980000996212993340 Data Sheet Y N LPC55S3x: Data sheet 2 LPC5502JBD64,LPC5502JHI48,LPC5504JBD64,LPC5504JHI48,LPC5506JBD64,LPC5506JHI48,LPC55S04JBD64,LPC55S04JHI48,LPC55S06JBD64,LPC55S06JHI48 1.4 English LPC55S0x/LPC550x Data Sheet 1603379963259716730653 PSP 2.6 MB None None documents None 1603379963259716730653 /docs/en/data-sheet/LPC55S0x_LPC550x.pdf 2634676 /docs/en/data-sheet/LPC55S0x_LPC550x.pdf LPC55S0x_LPC550x documents N N 2020-10-22 LPC55S0x/LPC550x Data Sheet /docs/en/data-sheet/LPC55S0x_LPC550x.pdf /docs/en/data-sheet/LPC55S0x_LPC550x.pdf Data Sheet N 980000996212993340 2023-07-12 pdf N en Apr 17, 2023 980000996212993340 Data Sheet Y N LPC55S0x/LPC550x Data Sheet Application Note Application Note 16 3 0 Y Chinese application note, AN13033, LPC55(S)xx Hardware Design Guideline 1604459958803738367334zh PSP 416.7 KB None None documents None 1604459958803738367334 /docs/zh/application-note/AN13033.pdf 416693 /docs/zh/application-note/AN13033.pdf AN13033 documents N N 2020-11-03 Hardware Design Guidelines for LPC55(S)xx Microcontrollers /docs/zh/application-note/AN13033.pdf /docs/zh/application-note/AN13033.pdf Application Note N 645036621402383989 /bundle/AN13033/page/topics/introduction.html 2025-03-06 zh Oct 30, 2020 645036621402383989 Application Note Y N LPC55(S)xx 微控制器硬件设计指南 2.1 Y English https://docs.nxp.com/bundle/AN13033/page/topics/introduction.html The document provides information about board layout recommendations and design checklists to ensure first-pass success and avoid any board bring-up problems. 1604459958803738367334 PSP 416.7 KB None None documents None 1604459958803738367334 /docs/en/application-note/AN13033.pdf 416693 /docs/zh/application-note/AN13033.pdf /docs/en/application-note/AN13033.pdf AN13033 documents N N Y 2020-11-03 Hardware Design Guidelines for LPC55(S)xx Microcontrollers https://docs.nxp.com/bundle/AN13033/page/topics/introduction.html /docs/en/application-note/AN13033.pdf Application Note N 645036621402383989 /bundle/AN13033/page/topics/introduction.html /docs/en/application-note/AN13033.pdf 2025-03-06 416.7 KB pdf N en Mar 6, 2025 645036621402383989 Application Note Y N Hardware Design Guidelines for LPC55(S)xx Microcontrollers 4 1 Chinese 1605266004396728978285zh PSP 892.7 KB None None documents None 1605266004396728978285 /docs/zh/application-note/AN13037.pdf 892679 /docs/zh/application-note/AN13037.pdf AN13037 documents N N 2020-11-13 LPC55Sxx Debug Authentication /docs/zh/application-note/AN13037.pdf /docs/zh/application-note/AN13037.pdf Application Note N 645036621402383989 2024-12-13 zh Oct 25, 2021 645036621402383989 Application Note Y N LPC55Sxx 身份鉴权调试 3 English AN13037SW.zip /docs/en/application-note-software/AN13037SW.zip /docs/en/application-note-software/AN13037SW.zip This application note describes using Debug Authentication Protocol (DAP) as a mechanism to authenticate the debugger. 1605266004396728978285 PSP 892.7 KB None None documents None 1605266004396728978285 /docs/en/application-note/AN13037.pdf 892679 /docs/en/application-note/AN13037.pdf AN13037 documents N N 2020-11-13 LPC55Sxx Debug Authentication /docs/en/application-note/AN13037.pdf /docs/en/application-note/AN13037.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Dec 13, 2023 645036621402383989 Application Note Y N LPC55Sxx Debug Authentication 5 4 Y Chinese Application note, AN12445, LPC551X, LPC550X, LPC552X, LPC556X, CASPER, 1562227986850732697116zh PSP 645.7 KB None None documents None 1562227986850732697116 /docs/zh/application-note/AN12445.pdf 645717 /docs/zh/application-note/AN12445.pdf AN12445 documents N N 2019-07-04 Asymmetric Cryptographic Accelerator CASPER /docs/zh/application-note/AN12445.pdf /docs/zh/application-note/AN12445.pdf Application Note N 645036621402383989 /bundle/AN12445/page/topics/introduction.html 2023-10-04 zh Oct 27, 2020 645036621402383989 Application Note Y N 非对称密码加速器CASPER 5 Y English https://docs.nxp.com/bundle/AN12445/page/topics/introduction.html AN12445SW.zip /docs/en/application-note-software/AN12445SW.zip /docs/en/application-note-software/AN12445SW.zip AN12445: This application note introduces CASPER on LPC5500 series security devices such as LPC55S6x, LPC55S2x, LPC55S1x, and LPC55S0x. 1562227986850732697116 PSP 645.7 KB None None documents None 1562227986850732697116 /docs/en/application-note/AN12445.pdf 645717 /docs/zh/application-note/AN12445.pdf /docs/en/application-note/AN12445.pdf AN12445 documents N N Y 2019-07-04 Asymmetric Cryptographic Accelerator CASPER https://docs.nxp.com/bundle/AN12445/page/topics/introduction.html /docs/en/application-note/AN12445.pdf Application Note N 645036621402383989 /bundle/AN12445/page/topics/introduction.html /docs/en/application-note/AN12445.pdf 2023-10-04 645.7 KB pdf N en Sep 20, 2023 645036621402383989 Application Note Y N Asymmetric Cryptographic Accelerator CASPER 6 0 Chinese 本应用笔记介绍了用于支持外部SPI Flash的LVGL文件系统机制的使用,以及用于支持硬件按钮进行界面切换的LVGL输入设备机制的使用。 1663841929678700523229zh PSP 2.0 MB None None documents None 1663841929678700523229 /docs/zh/application-note/AN13730.pdf 2031335 /docs/zh/application-note/AN13730.pdf AN13730 documents N N 2022-09-22 How to Develop LVGL GUI Demo on Memory-constrained MCU with GUI Guider /docs/zh/application-note/AN13730.pdf /docs/zh/application-note/AN13730.pdf Application Note N 645036621402383989 2024-07-17 zh Sep 9, 2022 645036621402383989 Application Note Y N 如何使用GUI Guider在内存受限的MCU上开发LVGL GUI示例 0 English AN13730SW.zip /docs/en/application-note-software/AN13730SW.zip /docs/en/application-note-software/AN13730SW.zip This application note introduces the use of the LVGL file system mechanism to support external SPI Flash and the use of the LVGL input device mechanism to support hardware buttons for screen switching. application note, AN13730, GUI Guider , LPC55S06, LVGL, EBike, GUI 1663841929678700523229 PSP 2.0 MB None None documents None 1663841929678700523229 /docs/en/application-note/AN13730.pdf 2031335 /docs/en/application-note/AN13730.pdf AN13730 documents N N 2022-09-22 How to Develop LVGL GUI Demo on Memory-constrained MCU with GUI Guider /docs/en/application-note/AN13730.pdf /docs/en/application-note/AN13730.pdf Application Note N 645036621402383989 2024-07-17 pdf N en Sep 9, 2022 645036621402383989 Application Note Y N How to Develop LVGL GUI Demo on Memory-constrained MCU with GUI Guider 7 0 English 1654781879368708262034 PSP 299.9 KB None None documents None 1654781879368708262034 /docs/en/application-note/AN13628.pdf 299864 /docs/en/application-note/AN13628.pdf AN13628 documents N N 2022-06-09 SRAM3 Usage in LPC55(s)06 /docs/en/application-note/AN13628.pdf /docs/en/application-note/AN13628.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 9, 2022 645036621402383989 Application Note Y N SRAM3 Usage in LPC55(s)06 8 3 Chinese application note, AN12728, CANFD, LPC551X, LPC550X, LPC552X, LPC556X 1582714378775716994317zh PSP 715.6 KB None None documents None 1582714378775716994317 /docs/zh/application-note/AN12728.pdf 715626 /docs/zh/application-note/AN12728.pdf AN12728 documents N N 2020-02-26 How to Use CAN-FD to Transfer Data on LPC5500 Series /docs/zh/application-note/AN12728.pdf /docs/zh/application-note/AN12728.pdf Application Note N 645036621402383989 2022-12-07 zh Jun 17, 2021 645036621402383989 Application Note Y N 如何使用CAN-FD 在LPC5500 上传输数据 3 English AN12728SW.zip /docs/en/application-note-software/AN12728SW.zip /docs/en/application-note-software/AN12728SW.zip application note, AN12728, CANFD, LPC551X, LPC550X, LPC552X, LPC556X 1582714378775716994317 PSP 715.6 KB None None documents None 1582714378775716994317 /docs/en/application-note/AN12728.pdf 715626 /docs/en/application-note/AN12728.pdf AN12728 documents N N 2020-02-26 How to Use CAN-FD to Transfer Data on LPC5500 Series /docs/en/application-note/AN12728.pdf /docs/en/application-note/AN12728.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 17, 2021 645036621402383989 Application Note Y N How to Use CAN-FD to Transfer Data on LPC5500 Series 9 9.0 English Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. 112GNLnm PSP 9.3 MB None None documents None 112GNLnm /docs/en/application-note/AN1902.pdf 9332633 /docs/en/application-note/AN1902.pdf AN1902 documents N N 2016-10-31 AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf /docs/en/application-note/AN1902.pdf Application Note N 645036621402383989 2023-06-08 pdf N en Mar 30, 2021 645036621402383989 Application Note Y N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 10 0 English AN13057SW.zip /docs/en/application-note-software/AN13057SW.zip /docs/en/application-note-software/AN13057SW.zip application note, AN13057, Cap bank, LPC5500, crystal oscillators, PCB, IEC equivalent, Capacitive Load, XIN, XOUT, XTAL32K, capacitor bank 1605581558364725107275 PSP 1.8 MB None None documents None 1605581558364725107275 /docs/en/application-note/AN13057.pdf 1765750 /docs/en/application-note/AN13057.pdf AN13057 documents N N 2020-11-16 Understanding Cap Bank in LPC55(S)xx /docs/en/application-note/AN13057.pdf /docs/en/application-note/AN13057.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 16, 2020 645036621402383989 Application Note Y N Understanding Cap Bank in LPC55(S)xx 11 1 English application note, AN12912, Code Watchdog Timer Secure Counter Instruction Timer CWT CWD 1594274878219708654701 PSP 1.0 MB None None documents None 1594274878219708654701 /docs/en/application-note/AN12912.pdf 1020977 /docs/en/application-note/AN12912.pdf AN12912 documents N N 2020-07-08 Using the Code Watchdog Timer /docs/en/application-note/AN12912.pdf /docs/en/application-note/AN12912.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 6, 2020 645036621402383989 Application Note Y N Using the Code Watchdog Timer 12 2 Chinese application note, AN12351, LPC551X, LPC550X, LPC552X, LPC556X 1551214259665716530814zh PSP 12.8 MB None None documents None 1551214259665716530814 /docs/zh/application-note/AN12351.pdf 12829586 /docs/zh/application-note/AN12351.pdf AN12351 documents N N 2019-02-26 LPC55(S)xx Dual-DMA Usage /docs/zh/application-note/AN12351.pdf /docs/zh/application-note/AN12351.pdf Application Note N 645036621402383989 2022-12-07 zh Oct 30, 2020 645036621402383989 Application Note Y N LPC55(S)xx 双DMA 用法 2 English AN12351SW.zip /docs/en/application-note-software/AN12351SW.zip /docs/en/application-note-software/AN12351SW.zip application note, AN12351, LPC551X, LPC550X, LPC552X, LPC556X 1551214259665716530814 PSP 12.8 MB None None documents None 1551214259665716530814 /docs/en/application-note/AN12351.pdf 12829586 /docs/en/application-note/AN12351.pdf AN12351 documents N N 2019-02-26 LPC55(S)xx Dual-DMA Usage /docs/en/application-note/AN12351.pdf /docs/en/application-note/AN12351.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 30, 2020 645036621402383989 Application Note Y N LPC55(S)xx Dual-DMA Usage 13 3 Chinese application note, AN12327, LPC551X, LPC550X, LPC552X, LPC556X 1551214258987724856897zh PSP 1.5 MB None None documents None 1551214258987724856897 /docs/zh/application-note/AN12327.pdf 1520178 /docs/zh/application-note/AN12327.pdf AN12327 documents N N 2019-02-26 AN12327 - Firmware Update Using Secondary Bootloader /docs/zh/application-note/AN12327.pdf /docs/zh/application-note/AN12327.pdf Application Note N 645036621402383989 2022-12-07 zh Oct 30, 2020 645036621402383989 Application Note Y N 使用二级引导程序进行固件更新 3 English AN12327SW.zip /docs/en/application-note-software/AN12327SW.zip /docs/en/application-note-software/AN12327SW.zip application note, AN12327, LPC551X, LPC550X, LPC552X, LPC556X 1551214258987724856897 PSP 1.5 MB None None documents None 1551214258987724856897 /docs/en/application-note/AN12327.pdf 1520178 /docs/en/application-note/AN12327.pdf AN12327 documents N N 2019-02-26 AN12327 - Firmware Update Using Secondary Bootloader /docs/en/application-note/AN12327.pdf /docs/en/application-note/AN12327.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 30, 2020 645036621402383989 Application Note Y N AN12327 - Firmware Update Using Secondary Bootloader 14 0 English AN13035SW.zip /docs/en/application-note-software/AN13035SW.zip /docs/en/application-note-software/AN13035SW.zip application note, AN13035, LPC55S0x, LPC550x, CoreMark, Cortex-M33 Porting Guide, Keil MDK, IAR EWARM, MCUXpresso, Power Consumption 1604460861322696723166 PSP 7.2 MB None None documents None 1604460861322696723166 /docs/en/application-note/AN13035.pdf 7191517 /docs/en/application-note/AN13035.pdf AN13035 documents N N 2020-11-03 LPC55(S)0x CoreMark Porting Guide /docs/en/application-note/AN13035.pdf /docs/en/application-note/AN13035.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 30, 2020 645036621402383989 Application Note Y N LPC55(S)0x CoreMark Porting Guide 15 1 Chinese application note, AN12732, hdmi_cec_implementation_on_lpc55xx, LPC551X, LPC550X, LPC552X, LPC556X 1582174190772731650449zh PSP 699.0 KB None None documents None 1582174190772731650449 /docs/zh/application-note/AN12732.pdf 699002 /docs/zh/application-note/AN12732.pdf AN12732 documents N N 2020-02-19 HDMI-CEC Implementation on LPC55xx /docs/zh/application-note/AN12732.pdf /docs/zh/application-note/AN12732.pdf Application Note N 645036621402383989 2022-12-18 zh Oct 30, 2020 645036621402383989 Application Note Y N HDMI-CEC在LPC5500系列上的实现 1 English AN12732SW.zip /secured/assets/documents/en/application-note-software/AN12732SW.zip /webapp/Download?colCode=AN12732SW&docLang=en application note, AN12732, hdmi_cec_implementation_on_lpc55xx, LPC551X, LPC550X, LPC552X, LPC556X 1582174190772731650449 PSP 699.0 KB None None documents None 1582174190772731650449 /docs/en/application-note/AN12732.pdf 699002 /docs/en/application-note/AN12732.pdf AN12732 documents N N 2020-02-19 HDMI-CEC Implementation on LPC55xx /docs/en/application-note/AN12732.pdf /docs/en/application-note/AN12732.pdf Application Note N 645036621402383989 2022-12-18 pdf N en Oct 30, 2020 645036621402383989 Application Note Y N HDMI-CEC Implementation on LPC55xx 16 0 English application note, AN13036, LPC55(S)xx JTAG, BSDL, Boundary scan 1604573801573709742642 PSP 1.7 MB None None documents None 1604573801573709742642 /docs/en/application-note/AN13036.pdf 1675701 /docs/en/application-note/AN13036.pdf AN13036 documents N N 2020-11-03 Introduction to Boundary Scan of LPC5500 /docs/en/application-note/AN13036.pdf /docs/en/application-note/AN13036.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 30, 2020 645036621402383989 Application Note Y N Introduction to Boundary Scan of LPC5500 17 0 English application note, AN13034, LPC55S0x, LPC550x, CoreMark, SHELL 1604573021260717836158 PSP 7.7 MB None None documents None 1604573021260717836158 /docs/en/application-note/AN13034.pdf 7670593 /docs/en/application-note/AN13034.pdf AN13034 documents N N 2020-11-05 NT-Shell Solution on NXP LPC55(S)0x Series /docs/en/application-note/AN13034.pdf /docs/en/application-note/AN13034.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 30, 2020 645036621402383989 Application Note Y N NT-Shell Solution on NXP LPC55(S)0x Series 18 1 Chinese Application note, AN12278, LPC55Sxx, LPC55S69, This application note describes the SoC designed-in security features of the LPC55Sxx MCU as they relate to how the state of the art security features address the security goals over the life-cycle of a device. 1551214257193719919241zh PSP 824.0 KB None None documents None 1551214257193719919241 /docs/zh/application-note/AN12278.pdf 823988 /docs/zh/application-note/AN12278.pdf AN12278 documents N N 2019-02-26 LPC55S69 Security Solutions for IoT /docs/zh/application-note/AN12278.pdf /docs/zh/application-note/AN12278.pdf Application Note N 645036621402383989 2022-12-07 zh May 15, 2020 645036621402383989 Application Note Y N LPC55S00 物联网安全解决方案 1 English application note, AN12278, LPC55Sxx, LPC55S69 This application note describes the SoC designed-in security features of the LPC55Sxx MCU as they relate to how the state of the art security features address the security goals over the life-cycle of a device 1551214257193719919241 PSP 824.0 KB None None documents None 1551214257193719919241 /docs/en/application-note/AN12278.pdf 823988 /docs/en/application-note/AN12278.pdf AN12278 documents N N 2019-02-26 LPC55S69 Security Solutions for IoT /docs/en/application-note/AN12278.pdf /docs/en/application-note/AN12278.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 15, 2020 645036621402383989 Application Note Y N LPC55S69 Security Solutions for IoT User Guide User Guide 1 19 1.5 English LPC55S0x/LPC550x User Manual 1603381728318733983027 PSP 15.7 MB None None documents None 1603381728318733983027 /docs/en/user-guide/UM11424.pdf 15690644 /docs/en/user-guide/UM11424.pdf UM11424 documents N N 2020-10-22 LPC55S0x/LPC550x User Manual /docs/en/user-guide/UM11424.pdf /docs/en/user-guide/UM11424.pdf User Guide N 132339537837198660 2024-01-22 pdf N en Dec 21, 2023 132339537837198660 User Guide Y N LPC55S0x/LPC550x User Manual Application Note Software Application Note Software 4 20 0 English application note, AN12732, hdmi_cec_implementation_on_lpc55xx, LPC551X, LPC550X, LPC552X, LPC556X 1671428931420718520677 PSP 7.3 MB Registration without Disclaimer None documents Extended 1671428931420718520677 /secured/assets/documents/en/application-note-software/AN12732SW.zip 7313967 /secured/assets/documents/en/application-note-software/AN12732SW.zip AN12732SW documents Y N 2022-12-18 Application note software for AN12732 /webapp/Download?colCode=AN12732SW /secured/assets/documents/en/application-note-software/AN12732SW.zip Application Note Software N 789425793691620447 2023-07-24 zip Y en Dec 19, 2022 789425793691620447 Application Note Software Y N Application note software for AN12732 21 0 English application note software, AN13730SW, GUI Guider , LPC55S06, LVGL, EBike, GUI 1663841599942717844159 PSP 25.9 MB None None documents None 1663841599942717844159 /docs/en/application-note-software/AN13730SW.zip 25921383 /docs/en/application-note-software/AN13730SW.zip AN13730SW documents N N 2022-09-20 Application note software for AN13730 /docs/en/application-note-software/AN13730SW.zip /docs/en/application-note-software/AN13730SW.zip Application Note Software N 789425793691620447 2023-11-01 zip N en Sep 9, 2022 789425793691620447 Application Note Software Y N Application note software for AN13730 22 0 English application note software, AN13057SW, Cap bank, LPC5500, crystal oscillators, PCB, IEC equivalent, Capacitive Load, XIN, XOUT, XTAL32K, capacitor bank 1605580577210725242078 PSP 474.4 KB None None documents None 1605580577210725242078 /docs/en/application-note-software/AN13057SW.zip 474399 /docs/en/application-note-software/AN13057SW.zip AN13057SW documents N N 2020-11-16 Application note software for AN13057 /docs/en/application-note-software/AN13057SW.zip /docs/en/application-note-software/AN13057SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Nov 16, 2020 789425793691620447 Application Note Software Y N Application note software for AN13057 23 0 English application note software, AN13035SW, LPC55S0x, LPC550x, CoreMark, Cortex-M33 Porting Guide, Keil MDK, IAR EWARM, MCUXpresso, Power Consumption 1604458585892678845641 PSP 17.0 MB None None documents None 1604458585892678845641 /docs/en/application-note-software/AN13035SW.zip 17022561 /docs/en/application-note-software/AN13035SW.zip AN13035SW documents N N 2020-11-03 Software package for AN13035 /docs/en/application-note-software/AN13035SW.zip /docs/en/application-note-software/AN13035SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Oct 30, 2020 789425793691620447 Application Note Software Y N Software package for AN13035 Errata Errata 1 24 1.7 English LPC55S0x/LPC550x Errata 1630049591922705486494 PSP 124.8 KB None None documents None 1630049591922705486494 /docs/en/nxp/errata/LPC55S0x_LPC550x_ES.pdf 124813 /docs/en/nxp/errata/LPC55S0x_LPC550x_ES.pdf LPC55S0x_LPC550x_ES documents N N 2021-08-27 LPC55S0x/LPC550x Errata /docs/en/nxp/errata/LPC55S0x_LPC550x_ES.pdf /docs/en/nxp/errata/LPC55S0x_LPC550x_ES.pdf Errata N 155452329886410597 2024-01-12 pdf N en Dec 19, 2023 155452329886410597 Errata Y N LPC55S0x/LPC550x Errata Fact Sheet Fact Sheet 1 25 0 English LPC550x MCUs bring with it new levels of cost and performance efficiency, in addition to the embedded security and protection originally introduced with the series. 1602788228310722445648 PSP 364.4 KB Registration without Disclaimer None documents Extended 1602788228310722445648 /secured/assets/documents/en/fact-sheet/LPC550X_S0XMCUFS.pdf 364392 /secured/assets/documents/en/fact-sheet/LPC550X_S0XMCUFS.pdf LPC550X_S0XMCUFS documents Y N 2020-10-15 LPC550x MCU Family – Fact Sheet /webapp/Download?colCode=LPC550X_S0XMCUFS /secured/assets/documents/en/fact-sheet/LPC550X_S0XMCUFS.pdf Fact Sheet N 736675474163315314 2023-06-18 pdf Y en Oct 15, 2020 736675474163315314 Fact Sheet Y N LPC550x MCU Family – Fact Sheet true 0 LPC550x downloads en true 1 Y PSP Y Y Application Note 16 2020-11-03 /bundle/AN13033/page/topics/introduction.html Mar 6, 2025 Application Note The document provides information about board layout recommendations and design checklists to ensure first-pass success and avoid any board bring-up problems. /docs/zh/application-note/AN13033.pdf /docs/en/application-note/AN13033.pdf Y documents Y 2025-03-06 https://docs.nxp.com/bundle/AN13033/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN13033.pdf pdf 416.7 KB N 416.7 KB AN13033 1604459958803738367334 /docs/en/application-note/AN13033.pdf https://docs.nxp.com/bundle/AN13033/page/topics/introduction.html 1604459958803738367334 PSP 3 None English 416693 None 645036621402383989 N Hardware Design Guidelines for LPC55(S)xx Microcontrollers /docs/en/application-note/AN13033.pdf documents Application Note N Y 2.1 N Hardware Design Guidelines for LPC55(S)xx Microcontrollers N 2020-11-13 Dec 13, 2023 Application Note This application note describes using Debug Authentication Protocol (DAP) as a mechanism to authenticate the debugger. /docs/en/application-note/AN13037.pdf documents 2024-12-13 /docs/en/application-note/AN13037.pdf 645036621402383989 en None pdf N 892.7 KB AN13037 1605266004396728978285 /docs/en/application-note/AN13037.pdf 1605266004396728978285 PSP 4 None English 892679 None 645036621402383989 N LPC55Sxx Debug Authentication /docs/en/application-note/AN13037.pdf documents Application Note N Y 3 N LPC55Sxx Debug Authentication N 2019-07-04 /bundle/AN12445/page/topics/introduction.html Sep 20, 2023 Application Note AN12445: This application note introduces CASPER on LPC5500 series security devices such as LPC55S6x, LPC55S2x, LPC55S1x, and LPC55S0x. /docs/zh/application-note/AN12445.pdf /docs/en/application-note/AN12445.pdf Y documents Y 2023-10-04 https://docs.nxp.com/bundle/AN12445/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN12445.pdf pdf 645.7 KB N 645.7 KB AN12445 1562227986850732697116 /docs/en/application-note/AN12445.pdf https://docs.nxp.com/bundle/AN12445/page/topics/introduction.html 1562227986850732697116 PSP 5 None English 645717 None 645036621402383989 N Asymmetric Cryptographic Accelerator CASPER /docs/en/application-note/AN12445.pdf documents Application Note N Y 5 N Asymmetric Cryptographic Accelerator CASPER N 2022-09-22 Sep 9, 2022 Application Note This application note introduces the use of the LVGL file system mechanism to support external SPI Flash and the use of the LVGL input device mechanism to support hardware buttons for screen switching. application note, AN13730, GUI Guider , LPC55S06, LVGL, EBike, GUI /docs/en/application-note/AN13730.pdf documents 2024-07-17 /docs/en/application-note/AN13730.pdf 645036621402383989 en None pdf N 2.0 MB AN13730 1663841929678700523229 /docs/en/application-note/AN13730.pdf 1663841929678700523229 PSP 6 None English 2031335 None 645036621402383989 N How to Develop LVGL GUI Demo on Memory-constrained MCU with GUI Guider /docs/en/application-note/AN13730.pdf documents Application Note N Y 0 N How to Develop LVGL GUI Demo on Memory-constrained MCU with GUI Guider N 2022-06-09 Jun 9, 2022 Application Note /docs/en/application-note/AN13628.pdf documents 2022-12-07 /docs/en/application-note/AN13628.pdf 645036621402383989 en None pdf N 299.9 KB AN13628 1654781879368708262034 /docs/en/application-note/AN13628.pdf 1654781879368708262034 PSP 7 None English 299864 None 645036621402383989 N SRAM3 Usage in LPC55(s)06 /docs/en/application-note/AN13628.pdf documents Application Note N Y 0 N SRAM3 Usage in LPC55(s)06 N 2020-02-26 Jun 17, 2021 Application Note application note, AN12728, CANFD, LPC551X, LPC550X, LPC552X, LPC556X /docs/en/application-note/AN12728.pdf documents 2022-12-07 /docs/en/application-note/AN12728.pdf 645036621402383989 en None pdf N 715.6 KB AN12728 1582714378775716994317 /docs/en/application-note/AN12728.pdf 1582714378775716994317 PSP 8 None English 715626 None 645036621402383989 N How to Use CAN-FD to Transfer Data on LPC5500 Series /docs/en/application-note/AN12728.pdf documents Application Note N Y 3 N How to Use CAN-FD to Transfer Data on LPC5500 Series N 2016-10-31 Mar 30, 2021 Application Note Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. /docs/en/application-note/AN1902.pdf documents 2023-06-08 /docs/en/application-note/AN1902.pdf 645036621402383989 en None pdf N 9.3 MB AN1902 112GNLnm /docs/en/application-note/AN1902.pdf 112GNLnm PSP 9 None English 9332633 None 645036621402383989 N AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf documents Application Note N Y 9.0 N AN1902: Assembly Guidelines for QFN and SON Packages Application Note N 2020-11-16 Nov 16, 2020 Application Note application note, AN13057, Cap bank, LPC5500, crystal oscillators, PCB, IEC equivalent, Capacitive Load, XIN, XOUT, XTAL32K, capacitor bank /docs/en/application-note/AN13057.pdf documents 2022-12-07 /docs/en/application-note/AN13057.pdf 645036621402383989 en None pdf N 1.8 MB AN13057 1605581558364725107275 /docs/en/application-note/AN13057.pdf 1605581558364725107275 PSP 10 None English 1765750 None 645036621402383989 N Understanding Cap Bank in LPC55(S)xx /docs/en/application-note/AN13057.pdf documents Application Note N Y 0 N Understanding Cap Bank in LPC55(S)xx N 2020-07-08 Nov 6, 2020 Application Note application note, AN12912, Code Watchdog Timer Secure Counter Instruction Timer CWT CWD /docs/en/application-note/AN12912.pdf documents 2022-12-07 /docs/en/application-note/AN12912.pdf 645036621402383989 en None pdf N 1.0 MB AN12912 1594274878219708654701 /docs/en/application-note/AN12912.pdf 1594274878219708654701 PSP 11 None English 1020977 None 645036621402383989 N Using the Code Watchdog Timer /docs/en/application-note/AN12912.pdf documents Application Note N Y 1 N Using the Code Watchdog Timer N 2019-02-26 Oct 30, 2020 Application Note application note, AN12351, LPC551X, LPC550X, LPC552X, LPC556X /docs/en/application-note/AN12351.pdf documents 2022-12-07 /docs/en/application-note/AN12351.pdf 645036621402383989 en None pdf N 12.8 MB AN12351 1551214259665716530814 /docs/en/application-note/AN12351.pdf 1551214259665716530814 PSP 12 None English 12829586 None 645036621402383989 N LPC55(S)xx Dual-DMA Usage /docs/en/application-note/AN12351.pdf documents Application Note N Y 2 N LPC55(S)xx Dual-DMA Usage N 2019-02-26 Oct 30, 2020 Application Note application note, AN12327, LPC551X, LPC550X, LPC552X, LPC556X /docs/en/application-note/AN12327.pdf documents 2022-12-07 /docs/en/application-note/AN12327.pdf 645036621402383989 en None pdf N 1.5 MB AN12327 1551214258987724856897 /docs/en/application-note/AN12327.pdf 1551214258987724856897 PSP 13 None English 1520178 None 645036621402383989 N AN12327 - Firmware Update Using Secondary Bootloader /docs/en/application-note/AN12327.pdf documents Application Note N Y 3 N AN12327 - Firmware Update Using Secondary Bootloader N 2020-11-03 Oct 30, 2020 Application Note application note, AN13035, LPC55S0x, LPC550x, CoreMark, Cortex-M33 Porting Guide, Keil MDK, IAR EWARM, MCUXpresso, Power Consumption /docs/en/application-note/AN13035.pdf documents 2022-12-07 /docs/en/application-note/AN13035.pdf 645036621402383989 en None pdf N 7.2 MB AN13035 1604460861322696723166 /docs/en/application-note/AN13035.pdf 1604460861322696723166 PSP 14 None English 7191517 None 645036621402383989 N LPC55(S)0x CoreMark Porting Guide /docs/en/application-note/AN13035.pdf documents Application Note N Y 0 N LPC55(S)0x CoreMark Porting Guide N 2020-02-19 Oct 30, 2020 Application Note application note, AN12732, hdmi_cec_implementation_on_lpc55xx, LPC551X, LPC550X, LPC552X, LPC556X /docs/en/application-note/AN12732.pdf documents 2022-12-18 /docs/en/application-note/AN12732.pdf 645036621402383989 en None pdf N 699.0 KB AN12732 1582174190772731650449 /docs/en/application-note/AN12732.pdf 1582174190772731650449 PSP 15 None English 699002 None 645036621402383989 N HDMI-CEC Implementation on LPC55xx /docs/en/application-note/AN12732.pdf documents Application Note N Y 1 N HDMI-CEC Implementation on LPC55xx N 2020-11-03 Oct 30, 2020 Application Note application note, AN13036, LPC55(S)xx JTAG, BSDL, Boundary scan /docs/en/application-note/AN13036.pdf documents 2022-12-07 /docs/en/application-note/AN13036.pdf 645036621402383989 en None pdf N 1.7 MB AN13036 1604573801573709742642 /docs/en/application-note/AN13036.pdf 1604573801573709742642 PSP 16 None English 1675701 None 645036621402383989 N Introduction to Boundary Scan of LPC5500 /docs/en/application-note/AN13036.pdf documents Application Note N Y 0 N Introduction to Boundary Scan of LPC5500 N 2020-11-05 Oct 30, 2020 Application Note application note, AN13034, LPC55S0x, LPC550x, CoreMark, SHELL /docs/en/application-note/AN13034.pdf documents 2022-12-07 /docs/en/application-note/AN13034.pdf 645036621402383989 en None pdf N 7.7 MB AN13034 1604573021260717836158 /docs/en/application-note/AN13034.pdf 1604573021260717836158 PSP 17 None English 7670593 None 645036621402383989 N NT-Shell Solution on NXP LPC55(S)0x Series /docs/en/application-note/AN13034.pdf documents Application Note N Y 0 N NT-Shell Solution on NXP LPC55(S)0x Series N 2019-02-26 May 15, 2020 Application Note application note, AN12278, LPC55Sxx, LPC55S69 This application note describes the SoC designed-in security features of the LPC55Sxx MCU as they relate to how the state of the art security features address the security goals over the life-cycle of a device /docs/en/application-note/AN12278.pdf documents 2022-12-07 /docs/en/application-note/AN12278.pdf 645036621402383989 en None pdf N 824.0 KB AN12278 1551214257193719919241 /docs/en/application-note/AN12278.pdf 1551214257193719919241 PSP 18 None English 823988 None 645036621402383989 N LPC55S69 Security Solutions for IoT /docs/en/application-note/AN12278.pdf documents Application Note N Y 1 N LPC55S69 Security Solutions for IoT N Application Note Software 4 2022-12-18 Dec 19, 2022 Application Note Software application note, AN12732, hdmi_cec_implementation_on_lpc55xx, LPC551X, LPC550X, LPC552X, LPC556X /secured/assets/documents/en/application-note-software/AN12732SW.zip documents 2023-07-24 /webapp/Download?colCode=AN12732SW 789425793691620447 en Extended zip N 7.3 MB AN12732SW 1671428931420718520677 /secured/assets/documents/en/application-note-software/AN12732SW.zip 1671428931420718520677 PSP 20 Registration without Disclaimer English 7313967 None 789425793691620447 Y Application note software for AN12732 /secured/assets/documents/en/application-note-software/AN12732SW.zip documents Application Note Software N Y 0 Y Application note software for AN12732 N 2022-09-20 Sep 9, 2022 Application Note Software application note software, AN13730SW, GUI Guider , LPC55S06, LVGL, EBike, GUI /docs/en/application-note-software/AN13730SW.zip documents 2023-11-01 /docs/en/application-note-software/AN13730SW.zip 789425793691620447 en None zip N 25.9 MB AN13730SW 1663841599942717844159 /docs/en/application-note-software/AN13730SW.zip 1663841599942717844159 PSP 21 None English 25921383 None 789425793691620447 N Application note software for AN13730 /docs/en/application-note-software/AN13730SW.zip documents Application Note Software N Y 0 N Application note software for AN13730 N 2020-11-16 Nov 16, 2020 Application Note Software application note software, AN13057SW, Cap bank, LPC5500, crystal oscillators, PCB, IEC equivalent, Capacitive Load, XIN, XOUT, XTAL32K, capacitor bank /docs/en/application-note-software/AN13057SW.zip documents 2022-12-07 /docs/en/application-note-software/AN13057SW.zip 789425793691620447 en None zip N 474.4 KB AN13057SW 1605580577210725242078 /docs/en/application-note-software/AN13057SW.zip 1605580577210725242078 PSP 22 None English 474399 None 789425793691620447 N Application note software for AN13057 /docs/en/application-note-software/AN13057SW.zip documents Application Note Software N Y 0 N Application note software for AN13057 N 2020-11-03 Oct 30, 2020 Application Note Software application note software, AN13035SW, LPC55S0x, LPC550x, CoreMark, Cortex-M33 Porting Guide, Keil MDK, IAR EWARM, MCUXpresso, Power Consumption /docs/en/application-note-software/AN13035SW.zip documents 2022-12-07 /docs/en/application-note-software/AN13035SW.zip 789425793691620447 en None zip N 17.0 MB AN13035SW 1604458585892678845641 /docs/en/application-note-software/AN13035SW.zip 1604458585892678845641 PSP 23 None English 17022561 None 789425793691620447 N Software package for AN13035 /docs/en/application-note-software/AN13035SW.zip documents Application Note Software N Y 0 N Software package for AN13035 N Data Sheet 2 2023-10-03 Oct 2, 2023 Data Sheet The LPC55S3x is a 32-bit Arm Cortex®-M33, TrustZone, PRINCE, PKC, 160 KB SRAM; 256 KB flash, FlexSPI with cache and dynamic description, USB FS, Flexcomm Interface, CAN FD, 32-bit counter/ timers, SCTimer/PWM, PLU, 16-bit 2.0 Msamples/sec ADC, Comparator, 12-bit DAC, OpAmp, FlexWM Timer, QEI, Temperature Sensor, AES, PUF, SHA, CRC, RNG /docs/en/data-sheet/LPC55S3xDS.pdf documents 2023-10-03 /docs/en/data-sheet/LPC55S3xDS.pdf 980000996212993340 en None pdf N LPC55S06JHI48,LPC55S34JBD100,LPC55S36JBD100,LPC55S36JHI48 3.3 MB LPC55S3x 1696342333397722019900 /docs/en/data-sheet/LPC55S3xDS.pdf 1696342333397722019900 PSP 1 None English 3307524 None 980000996212993340 N LPC55S3x: Data sheet /docs/en/data-sheet/LPC55S3xDS.pdf documents Data Sheet N Y 3.2 N LPC55S3x: Data sheet N 2020-10-22 Apr 17, 2023 Data Sheet LPC55S0x/LPC550x Data Sheet /docs/en/data-sheet/LPC55S0x_LPC550x.pdf documents 2023-07-12 /docs/en/data-sheet/LPC55S0x_LPC550x.pdf 980000996212993340 en None pdf N LPC5502JBD64,LPC5502JHI48,LPC5504JBD64,LPC5504JHI48,LPC5506JBD64,LPC5506JHI48,LPC55S04JBD64,LPC55S04JHI48,LPC55S06JBD64,LPC55S06JHI48 2.6 MB LPC55S0x_LPC550x 1603379963259716730653 /docs/en/data-sheet/LPC55S0x_LPC550x.pdf 1603379963259716730653 PSP 2 None English 2634676 None 980000996212993340 N LPC55S0x/LPC550x Data Sheet /docs/en/data-sheet/LPC55S0x_LPC550x.pdf documents Data Sheet N Y 1.4 N LPC55S0x/LPC550x Data Sheet N Errata 1 2021-08-27 Dec 19, 2023 Errata LPC55S0x/LPC550x Errata /docs/en/nxp/errata/LPC55S0x_LPC550x_ES.pdf documents 2024-01-12 /docs/en/nxp/errata/LPC55S0x_LPC550x_ES.pdf 155452329886410597 en None pdf N 124.8 KB LPC55S0x_LPC550x_ES 1630049591922705486494 /docs/en/nxp/errata/LPC55S0x_LPC550x_ES.pdf 1630049591922705486494 PSP 24 None English 124813 None 155452329886410597 N LPC55S0x/LPC550x Errata /docs/en/nxp/errata/LPC55S0x_LPC550x_ES.pdf documents Errata N Y 1.7 N LPC55S0x/LPC550x Errata N Fact Sheet 1 2020-10-15 Oct 15, 2020 Fact Sheet LPC550x MCUs bring with it new levels of cost and performance efficiency, in addition to the embedded security and protection originally introduced with the series. /secured/assets/documents/en/fact-sheet/LPC550X_S0XMCUFS.pdf documents 2023-06-18 /webapp/Download?colCode=LPC550X_S0XMCUFS 736675474163315314 en Extended pdf N 364.4 KB LPC550X_S0XMCUFS 1602788228310722445648 /secured/assets/documents/en/fact-sheet/LPC550X_S0XMCUFS.pdf 1602788228310722445648 PSP 25 Registration without Disclaimer English 364392 None 736675474163315314 Y LPC550x MCU Family – Fact Sheet /secured/assets/documents/en/fact-sheet/LPC550X_S0XMCUFS.pdf documents Fact Sheet N Y 0 Y LPC550x MCU Family – Fact Sheet N User Guide 1 2020-10-22 Dec 21, 2023 User Guide LPC55S0x/LPC550x User Manual /docs/en/user-guide/UM11424.pdf documents 2024-01-22 /docs/en/user-guide/UM11424.pdf 132339537837198660 en None pdf N 15.7 MB UM11424 1603381728318733983027 /docs/en/user-guide/UM11424.pdf 1603381728318733983027 PSP 19 None English 15690644 None 132339537837198660 N LPC55S0x/LPC550x User Manual /docs/en/user-guide/UM11424.pdf documents User Guide N Y 1.5 N LPC55S0x/LPC550x User Manual N true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 25 documents

Compact List

Application Note (16)
Application Note Software (4)
Data Sheet (2)
Errata (1)
Fact Sheet (1)
User Guide (1)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

22 trainings

Show All