Layerscape® 1020A and 1022A Dual-Core Processors

Click over video to play

Block Diagram

Choose a diagram:

29841_LS1022A_BD

NXP Layerscape 1022A Processor block diagram

29841_LS1020A_BD

NXP Layerscape 1020A Processor block diagram

Features

Core Complex

  • Dual Arm® v7 Cortex®-A7 32-bit cores, each supporting dual precision floating point and NEONSIMD module running up to 1.2 GHz (LS1020A) or 600 MHz (LS1022A)
  • 32 KB instruction and data L1 cache with single bit error detection and correction, ECC protection on both instruction and data caches
  • Up to 512 KB coherent L2 cache with single bit error detection and correction, ECC protection

Networking Elements

  • SerDes
    • 4 lane at up to 6 GHz (LS1020A)
      • Supports SGMII, PCIe and SATA
      • Ethernet
    • 1 lane at up to 5 GHz (LS1022A)
      • Supports PCIe®
  • Three virtualized enhanced triple-speed Ethernet controllers (VeTSEC) supporting SGMII (up to 2),RGMII, RMII, MII (LS1020A)
    • Support IEEE® 1588
  • Two virtualized enhanced triple-speed Ethernet controllers (VeTSEC) supporting RGMII, RMII, MII
    • Support IEEE 1588
  • Two PCIe Gen2 controllers (LS1020A)
    • Supporting up to 5G/tps in 1-lane, 2-lane, or 4-lane (with a single controller)
    • MSI supported
  • One PCIe Gen2 controller
    • Supporting up to 5G/tps in 1-lane
    • MSI supported

Accelerators and Memory Control

  • DDR memory controller supports DDR3L and DDR4 at up to 1600 MHz (LS1020A)
    • 8-bit, 16-bit, 32-bit memory supported, with ECC support
  • DDR memory controller supports DDR3L at up to 1000 MHz
    • 8-bit, 16-bit memory supported, with ECC support
  • Security Engine (SEC5.4) features five cryptographic hardware acceleration modules, true random number generator, hashing and CRC unit.

Basic Peripherals and Interconnect

  • Arm Cache Coherent Interconnect (CCI400)
  • Arm AMBA4 MPCore Virtualization
  • Integrated Flash controller supporting 16-bit interface
  • QuadSPI Flash controller
  • USB3.0 superspeed controller with integrated PHY, supporting OTG, Host and Device modes (LS1020A)
  • USB2.0 controller supporting OTG, Host and Device modes
  • SD/MMC controller
  • SATA3 controller supporting 6G/tps
  • 3x I²C
  • 2x SPI

Comparison Table

LS1021A LS1020A LS1022A
Cores 2 2 2
Core Frequency Up to 1.2 GHz Up to 1.2 GHz Up to 600 MHz
SerDes 4 Lanes 4 Lanes 1 Lanes
Security SEC 5.4 SEC 5.4 SEC 5.4
DDR 4 Yes Yes No
USB 3.0 Yes Yes No
LCD Support Yes No No

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 30 documents

Compact List

Application Note (19)
Data Sheet (2)
Fact Sheet (1)
Product Brief (1)
Reference Manual (2)
Supporting Information (2)
White Paper (3)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 32 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?