Layerscape® LX2160A, LX2120A, LX2080A Processors

Click over video to play

Block Diagram

Layerscape LX2160A Block Diagram

Layerscape LX2160A Block Diagram

Features

  • 16 Cortex-A72 CPU cores, running up to 2.2 GHz
  • 18 MB cache/on-chip memory
  • 24 SerDes lanes, operating up to 25 GHz
  • Up to 16 Ethernet ports
  • Supported Ethernet speeds include 1, 2.5, 10, 25, 40, 50, and 100 gigabits per second
  • 114 Gbps Layer 2 Ethernet switch
  • Up to 24 PCIe Gen3 lanes, supporting ports as wide as x8
  • 50 Gbps security accelerator
  • 100 Gbps data compression/decompression engine
  • Proven certifiable to the Arm SystemReady ES  standard to ensure interoperability with standard operating systems and hypervisors.

Layerscape LX2 Family Comparison Table

LX2160A LX2120A LX2080A
Cores 16 12 8
L2 cache 8MB 6MB 8MB
SerDes 24
PCIe Up to 6x Gen3
DDR 2x DDR4, Up to 3200MT/s, 256GB capacity
Plat cache + PEB 10MB
WRIOP 16 simultaneous MACs; combos of up to 16x 1GE, 10x 1/2.5/10GE, 6x 25GE, or 2x 40/50/100GE; L2 switching up to 114Gbps
SEC Up to 50Gbps
DCE Up to 100Gbps
Package 40 x 40 mm, 1517 pins

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 34 documents

Compact List

Application Note (21)
Data Sheet (1)
Errata (1)
Fact Sheet (2)
Product Brief (1)
Reference Manual (3)
Supporting Information (2)
User Manual (1)
White Paper (2)

Design Files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 21 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings

Support

What do you need help with?