External Automotive Lighting Multi-Channel eXtreme Switch

Block Diagram

Penta Output Simplified Application Drawing

Penta Output Simplified Application Drawing

Features

  • Operating voltage range of 7.0 V to 18 V with sleep current
    < 5.0 μA, extended mode from 6.0 V to 28 V
  • 5.0 MHz 16-bit SPI control of overcurrent profiles, channel control including 8-bit PWM duty-cycles, output-ON and -OFF OpenLoad detections, thermal shutdown and prewarning, and fault reporting
  • Programmable overcurrent trip levels
  • Enhance output current sense with programmable synchronization signal and battery voltage feedback
  • Watchdog and Limp Home mode
  • External smart power switch control
  • These products are included in NXP®s product longevity program with assured supply for a minimum of 15 years after launch

Comparison Table

12XS6 Family Comparison

Product Datasheet RDSon (mOhm) Package Suggested tool
MC07XS6517 Datasheet 3 x 7.0
2 x 17.0
SOIC EP 54 KIT07XS6517EVB
MC08XS6421 Datasheet 2 x 8.0
2 x 21.0
SOIC EP 32 KIT08XS6421EKEVB
MC10XS6200 Datasheet 2 x 10.0 SOIC EP 32 KIT10XS6200EKEVB
MC10XS6225 Datasheet 1 x 10.0
1 x 25.0
SOIC EP 32 KIT10XS6225EKEVB
MC10XS6325 Datasheet 2 x 10.0
1 x 25.0
SOIC EP 32 KIT10XS6325EKEVB
MC17XS6400 Datasheet 4 x 17.0 SOIC EP 32 KIT17XS6400EKEVB
MC17XS6500 Datasheet 5 x 17.0 SOIC EP 32 KIT17XS6500EVB
MC40XS6500 Datasheet 5 x 40.0 SOIC EP 32 KIT40XS6500EKEVB

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 12 documents

Compact List

Application Note (4)
Data Sheet (6)
Fact Sheet (1)
Product Change Notice (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 18 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support