Safe System Basis Chip DC/DC up to 800 mA

Click image to open expanded view

Block Diagram

MC33907 and MC33908

MC33907 and MC33908 Block Diagram

Features

Energy Management Unit

  • Flexible DC/DC pre-regulator allowing Buck or Buck-Boost
  • Optional Boost to improve system availability at cranking
  • Multiple output power supplies from 0.5 up to 2 A
  • DC/DC voltage regulator to supply MCU core up to 0.8 A
  • 5 V/ 3.3 V linear voltage regulator dedicated to MCU I/Os
  • Linear voltage regulator dedicated to auxiliary loads
  • Multiple wake-up sources combined with ultra-low-power mode: CAN, LIN, I/Os, current detection, etc.
  • The battery sensing before and after reverse battery protection
  • Analog multiplexer to sense critical signals

Functional Safety Measures

  • Enhanced safety block associated with fail-safe outputs
  • Designed for ASIL D applications (FMEDA, Safety manual)
  • Secured SPI interface
  • Configurable I/Os for wake-up and safety purposes

Robust Physical Layers

  • ISO11898-2,-5 CAN high-speed physical interface
  • LIN 2.2/2.1, J2602-2 physical interface
  • High EMC immunity and ESD robustness

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 12 documents

Compact List

Application Note (6)
Brochure (1)
Data Sheet (2)
Product Change Notice (1)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

1 software offerings

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings