MCX A5 Series: 240 MHz Arm® Cortex®-M33 MCUs with Advanced Connectivity, Security and Rich Integration

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

MCX A5

MCX A5 Arm® Cortex-M33 MCUs

Features

Core and Performance

  • Arm Cortex-M33 up to 240 MHz with 988.8 CoreMark (4.12 CoreMark/MHz)
  • FPU, DSP, MPU and TrustZone support
  • SmartDMA co-processor

Memory

  • Up to 2 MB dual-bank Flash with ECC and read-while-write
  • 16 kB cache engine
  • Up to 640 kB SRAM, configurable as up to 64 kB RAM with ECC
  • 24 kB RAM retained down to VBAT mode

Security

  • Enhanced security with secure boot, secure firmware update, secure debug and life cycle management, hardware crypto acceleration, key management and PQC-capable security support
  • Designed with a security architecture targeting PSA Level 3 and SESIP Level 3 certification

Serial Interfaces

  • Up to 6x LPUART
  • Up to 5x LPI²C
  • Up to 6x LPSPI
  • Up to 4x I3C
  • Up to 1x FlexIO

Connectivity

  • Up to 1x USB High-Speed Host/Device with on-chip HS PHY
  • Up to 2x CAN FD
  • Up to 1x FlexSPI
  • eSPI
  • TSI

Ethernet Connectivity

  • Up to 1x 10BASE-T1S Digital PHY
  • Up to 1x Ethernet MAC can support MII / RMII / Ethernet interface depending on device configuration

Analog

  • Up to 2x 16-bit ADC
  • Up to 2x 12-bit DAC
  • Analog comparators
  • Voltage reference
  • Integrated temperature sensor

Timers and Control Peripherals

  • Up to 5x 32-bit timers
  • Low-power timer
  • Frequency measurement
  • Up to 2x Windowed watchdog timers
  • Wake timer
  • Micro-tick timer
  • OS event timer
  • RTC
  • PWM / event timing resources

GPIO and Packages

  • Up to 134 GPIOs
  • Up to 4x high-drive 20 mA I/Os
  • WFBGA169
  • LQFP144
  • LQFP100

Power and Operating Range

  • 1.71 V to 3.6 V operating voltage
  • 1.2 V independent I/O supply support
  • Low-power modes
  • Wake-up sources down to deep power-down mode
  • Operating temperature range up to 125° C junction temperature

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?