MCX N94x/54x Highly Integrated Multicore MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
The MCX E24 series supports robust operation at 5.5V for electrically noisy environments and features a 112 MHz Arm® Cortex®-M4F core with up to 2 MB Flash and 256 KB SRAM. Built with IEC 61508 SIL2 systematic capability, our NXP Safe Assure program helps customers achieve functional safety certification in motor control, energy storage, and factory automation. On-chip security features a dedicated EdgeLock Accelerator, alongside CAN FD, 10/100 Mbps Ethernet, and low-power serial interfaces ensure seamless connectivity, while the MCUXpresso Developer Experience accelerates your development cycle.
MCX N94x/54x Highly Integrated Multicore MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
MCX L14x and L25x Ultra-Low-Power MCUs with Dedicated Sense Domain and Adaptive Dynamic Voltage Control
MCX A13, 14, 15 Essential MCUs with Arm® Cortex® M33, Low Power and Intelligent Peripherals
MCX N23x Highly Integrated MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
Quick reference to our documentation types.
Please wait while your secure files are loading.
3 hardware offerings
Quick reference to our software types.
1-5 of 11 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
5 trainings