MCX W72x Secure and Ultra-Low-Power MCUs for Matter, Thread, Zigbee and Bluetooth LE

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

Choose a diagram:

MCX W72x

MCX-W72 Series

MCX W72x Architecture

MCX-W72 Architecture

Features

Core Platform

  • Arm Cortex-M33 up to 96 MHz
  • Nested vectored interrupt controller (NVIC)
  • Wake-up interrupt controller (WIC)

Memory

  • 2 MB program Flash with ECC
  • 256 kB SRAM with ECC and parity

Radio Subsystem

  • Dedicated Arm Cortex-M33 core
  • Dedicated 512 kB flash and controller for secure, authenticated NXP 15.4 and Bluetooth LE firmware
  • 170 kB dedicated SRAM
  • IEEE 802.15.4-2015 compliant radio
    • 101 dBm 250 kbps receive sensitivity
    • Improved enhanced ACK timing support in the 802.15.4 hardware
    • Dual PAN support
  • 2.4 GHz Bluetooth Low Energy Version 6 upgradeable radio supporting up to 24 simultaneous hardware connections in any central/peripheral combination
    • 106 dBm 125 kbit/s long range receive sensitivity
    • 102 dBm 500 kbit/s long range receive sensitivity
    • 97.5 dBm 1 Mbit/s receive sensitivity
    • 95 dBm 2 Mbit/s receiver sensitivity
  • Support for Bluetooth Channel Sounding
    • Integrated Localization Compute Engine (LCE) reduces ranging latency
  • Programmable transmit output power up to +10 dBm
  • Data rates: 125 kbit/s, 500 kbit/s, 1 Mbit/s and 2 Mbit/s
  • Modulation types: 2 level FSK, GFSK, MSK, GMSK
  • On-chip balun with single ended bidirectional RF port

Peripherals

  • Analog
    • 16-bit single ended SAR analog-to-digital converter (ADC) up to 2 Msps
    • Two high-speed analog comparators (CMP) with 8-bit digital-to-analog converter (DAC)
    • 1.0 V to 2.1 V voltage reference (Vref)
  • Timers
    • Two 6-channel 32-bit timers (TPM) with PWM capability and DMA support
    • Two 32-bit low-power timers (LPTMR) or pulse counters with compare features
    • 4-channel 32-bit low-power periodic interrupt timer (LPIT) with DMA support
    • One 56-bit timestamp timer
    • 32-bit seconds real time counter (RTC) with 32-bit alarm and independent power supply
    • Signal frequency analyzer (SFA) provides facilities for measurement of clock period/frequency as well as time between triggers
  • Communication Interfaces
    • Two low-power UART (LPUART) modules
    • Two low-power SPI modules and one MIPI-I3C module
    • Two low-power I²C (LPI2C) modules supporting the system management bus (SMBus) specification, version 2
    • Two optional FlexCANs with CAN and CAN FD supporting the full implementation of the CAN Specification Version 2.0, Part B. FD Support
    • One programmable FlexIO module supporting emulation of UART, I²C, SPI, Camera IF, LCD RGB, PWM/ waveform generation
    • 29 GPIO (48QFN)
  • System Peripherals
    • DC/DC converter supporting buck and bypass operating modes
    • Asynchronous DMA controller with per channel access permissions (secure/non-secure)
    • Wake-up unit for power-down modes

Security

  • EdgeLock secure enclave, core profile
    • Support for Edgelock 2GO cloud based certificate deployment and management
    • Secure boot and debug
    • Symmetric key encryption - AES-128/192/256 and ECB, CBC, CTR, GCM, CMAC and CCM modes
    • Asymmetric key encryption - ECC NIST P–192/224/256/384/521, Curve25519
    • Key exchange algorithms - ECDH(E), SPAKE2+, JPAKE
    • Secure key generation, storage and management
    • Flash access protection and optional encryption on-the-fly decryption using a PRINCE XEX block cipher mode

MCUXpresso Developer Experience

  • MCUXpresso ecosystem support
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory config tools
    • Security programming and provisioning tools
    • Software development kit (SDK)
    • MCUXpresso software development kit (SDK) with connectivity stacks and examples

Packaging

  • 48QFN, 7x7 mm, 29 GPIO

Operating Characteristics

  • Temperature range (ambient): -40 °C to 125 °C
  • Temperature range (junction): -40 °C to 125 °C
  • DC/DC voltage range: 1.8 V to 3.6 V
  • Bypass voltage range: 1.8 V to 3.6 V
  • AEC-Q100 qual with Industrial grade
N true 0 PSPMCX-W72Xen 4 Application Note Application Note t789 3 Fact Sheet Fact Sheet t523 1 en_US en_US en Application Note Application Note 3 1 1.0 Y English https://www.nxp.com/webapp/Download?colCode=AN14624&isHTMLorPDF=HTML This document offers an outline of the EdgeLock 2GO platform and discusses the “Device provisioning via proxy” flow. In this case, the MCUX Secure Provisioning Tool (SEC) is the proxy being used to provision an MCU. 1743703429404729916564 PSP 1.4 MB Registration without Disclaimer None documents Basic 1743703429404729916564 /secured/assets/documents/en/application-note/AN14624.pdf 1437127 /secured/assets/documents/en/application-note/AN14624.pdf AN14624 documents Y N Y 2025-04-03 EdgeLock 2GO Provisioning via Secure Provisioning Tool (SEC) for MCUs https://www.nxp.com/webapp/Download?colCode=AN14624&isHTMLorPDF=HTML /secured/assets/documents/en/application-note/AN14624.pdf Application Note N 645036621402383989 /bundle/AN14624/page/topics/introduction.html /webapp/Download?colCode=AN14624 2025-04-03 1.4 MB pdf Y en Apr 2, 2025 new 645036621402383989 Application Note Y N EdgeLock 2GO Provisioning via Secure Provisioning Tool (SEC) for MCUs 2 1.1 Y English https://www.nxp.com/webapp/Download?colCode=AN14544&isHTMLorPDF=HTML This application note introduces various methods that the EdgeLock 2GO service can be used with MCU and MPU devices and the features available for each method. 1737585297709713290287 PSP 241.9 KB Registration without Disclaimer None documents Basic 1737585297709713290287 /secured/assets/documents/en/application-note/AN14544.pdf 241885 /secured/assets/documents/en/application-note/AN14544.pdf AN14544 documents Y N Y 2025-01-22 EdgeLock 2GO Services for MPU and MCU https://www.nxp.com/webapp/Download?colCode=AN14544&isHTMLorPDF=HTML /secured/assets/documents/en/application-note/AN14544.pdf Application Note N 645036621402383989 /bundle/AN14544/page/topics/introduction.html /webapp/Download?colCode=AN14544 2025-03-31 241.9 KB pdf Y en Mar 27, 2025 updated 645036621402383989 Application Note Y N EdgeLock 2GO Services for MPU and MCU 3 4 Y Chinese This application note lists board layout and antenna basics to aid in selecting the correct antenna type for your applicatio and avoid the typical layout mistakes. Additionally, several popular antennas are presented as possible solutions for some of the 802.15.4 and Bluetooth low energy applications. 1086357131907736459761zh PSP 14.2 MB None None documents None 1086357131907736459761 /docs/zh/application-note/AN2731.pdf 14194642 /docs/zh/application-note/AN2731.pdf AN2731 documents N N 2016-10-31 Compact Planar Antennas for 2.4 GHz Communication /docs/zh/application-note/AN2731.pdf /docs/zh/application-note/AN2731.pdf Application Note N 645036621402383989 /bundle/AN2731/page/topics/introduction.html 2024-12-20 zh Nov 11, 2020 645036621402383989 Application Note Y N 用于2.4 GHz通信的紧凑型平面天线 5.0 Y English https://docs.nxp.com/bundle/AN2731/page/topics/introduction.html With the introduction of many applications into the 2.4 GHz band for commercial and consumer use, antenna design has become a stumbling point for many customers. 1086357131907736459761 PSP 14.2 MB None None documents None 1086357131907736459761 /docs/en/application-note/AN2731.pdf 14194642 /docs/zh/application-note/AN2731.pdf /docs/en/application-note/AN2731.pdf AN2731 documents N N Y 2016-10-31 Compact Planar Antennas for 2.4 GHz Communication https://docs.nxp.com/bundle/AN2731/page/topics/introduction.html /docs/en/application-note/AN2731.pdf Application Note N 645036621402383989 /bundle/AN2731/page/topics/introduction.html /docs/en/application-note/AN2731.pdf 2024-12-20 14.2 MB pdf N en Nov 14, 2024 645036621402383989 Application Note Y N Compact Planar Antennas for 2.4 GHz Communication Fact Sheet Fact Sheet 1 4 0 Japanese 1712180051912699005556ja PSP 338.9 KB None None documents None 1712180051912699005556 /docs/ja/fact-sheet/MCXWFS.pdf 338874 /docs/ja/fact-sheet/MCXWFS.pdf MCXWFS documents N N 2024-04-03 MCX W71x and W72x Connected Microcontrollers /docs/ja/fact-sheet/MCXWFS.pdf /docs/ja/fact-sheet/MCXWFS.pdf Fact Sheet N 736675474163315314 2024-12-04 ja Oct 3, 2024 736675474163315314 Fact Sheet D N MCX W Series Microcontrollers Factsheet 2.0 English MCX W71x and W72x connected microcontrollers 1712180051912699005556 PSP 338.9 KB None None documents None 1712180051912699005556 /docs/en/fact-sheet/MCXWFS.pdf 338874 /docs/en/fact-sheet/MCXWFS.pdf MCXWFS documents N N 2024-04-03 MCX W71x and W72x Connected Microcontrollers /docs/en/fact-sheet/MCXWFS.pdf /docs/en/fact-sheet/MCXWFS.pdf Fact Sheet N 736675474163315314 2024-12-04 pdf N en Dec 4, 2024 736675474163315314 Fact Sheet D N MCX W71x and W72x Connected Microcontrollers false 0 MCX-W72X downloads en true 1 Y PSP Y Y Application Note 3 2025-04-03 /bundle/AN14624/page/topics/introduction.html Apr 2, 2025 Application Note This document offers an outline of the EdgeLock 2GO platform and discusses the “Device provisioning via proxy” flow. In this case, the MCUX Secure Provisioning Tool (SEC) is the proxy being used to provision an MCU. /secured/assets/documents/en/application-note/AN14624.pdf Y documents Y 2025-04-03 https://www.nxp.com/webapp/Download?colCode=AN14624&isHTMLorPDF=HTML 645036621402383989 new en Basic /webapp/Download?colCode=AN14624 1.4 MB pdf N 1.4 MB AN14624 1743703429404729916564 https://www.nxp.com/webapp/Download?colCode=AN14624&isHTMLorPDF=HTML /secured/assets/documents/en/application-note/AN14624.pdf 1743703429404729916564 PSP 1 Registration without Disclaimer English 1437127 None 645036621402383989 Y EdgeLock 2GO Provisioning via Secure Provisioning Tool (SEC) for MCUs /secured/assets/documents/en/application-note/AN14624.pdf documents Application Note N Y 1.0 Y EdgeLock 2GO Provisioning via Secure Provisioning Tool (SEC) for MCUs N 2025-01-22 /bundle/AN14544/page/topics/introduction.html Mar 27, 2025 Application Note This application note introduces various methods that the EdgeLock 2GO service can be used with MCU and MPU devices and the features available for each method. /secured/assets/documents/en/application-note/AN14544.pdf Y documents Y 2025-03-31 https://www.nxp.com/webapp/Download?colCode=AN14544&isHTMLorPDF=HTML 645036621402383989 updated en Basic /webapp/Download?colCode=AN14544 241.9 KB pdf N 241.9 KB AN14544 1737585297709713290287 https://www.nxp.com/webapp/Download?colCode=AN14544&isHTMLorPDF=HTML /secured/assets/documents/en/application-note/AN14544.pdf 1737585297709713290287 PSP 2 Registration without Disclaimer English 241885 None 645036621402383989 Y EdgeLock 2GO Services for MPU and MCU /secured/assets/documents/en/application-note/AN14544.pdf documents Application Note N Y 1.1 Y EdgeLock 2GO Services for MPU and MCU N 2016-10-31 /bundle/AN2731/page/topics/introduction.html Nov 14, 2024 Application Note With the introduction of many applications into the 2.4 GHz band for commercial and consumer use, antenna design has become a stumbling point for many customers. /docs/zh/application-note/AN2731.pdf /docs/en/application-note/AN2731.pdf Y documents Y 2024-12-20 https://docs.nxp.com/bundle/AN2731/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN2731.pdf 14.2 MB pdf N 14.2 MB AN2731 1086357131907736459761 https://docs.nxp.com/bundle/AN2731/page/topics/introduction.html /docs/en/application-note/AN2731.pdf 1086357131907736459761 PSP 3 None English 14194642 None 645036621402383989 N Compact Planar Antennas for 2.4 GHz Communication /docs/en/application-note/AN2731.pdf documents Application Note N Y 5.0 N Compact Planar Antennas for 2.4 GHz Communication N Fact Sheet 1 2024-04-03 Dec 4, 2024 Fact Sheet MCX W71x and W72x connected microcontrollers /docs/en/fact-sheet/MCXWFS.pdf documents 2024-12-04 /docs/en/fact-sheet/MCXWFS.pdf 736675474163315314 en None pdf N 338.9 KB MCXWFS 1712180051912699005556 /docs/en/fact-sheet/MCXWFS.pdf 1712180051912699005556 PSP 4 None English 338874 None 736675474163315314 N MCX W71x and W72x Connected Microcontrollers /docs/en/fact-sheet/MCXWFS.pdf documents Fact Sheet N D 2.0 N MCX W71x and W72x Connected Microcontrollers N true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?