14-Channel Configurable PMIC

Click image to open expanded view

Block Diagram

MMPF0100

MMPF0100 Block Diagram

Features

Input Supply

  • Input voltage range to PMIC: 2.8 – 4.5 V

Power Supplies

  • Four to six buck regulators depending on configuration
    • Single/dual phase/parallel options
    • DDR termination tracking mode option
    • DVS option
  • 5 V boost regulator for USB OTG
  • Seven general purpose linear regulators
  • Coin cell charger and RTC supply
  • DDR termination reference voltage
  • Power control logic with processor interface and event detection
  • Programmable output voltage, sequence and timing

Communication

  • I²C interface and input control

Configurability

  • Individually programmable On, Off and Standby modes
  • OTP (one time programmable) memory for device configuration
    • Reconfigurable OTP capability prior to blowing the configuration register fuses
    • End customer programmable
  • Available in two package options
    • E-Type QFN – 8 mm x 8 mm, 56 Ld
    • Wettable Flank QFN – 8 mm x 8 mm, 56 Ld
  • Available in consumer/industrial and automotive AEC-100 Grade 3 qualifications
  • Industry-leading light load efficiency
  • Software support for i.MX6 dynamic voltage scaling

Key Features

  • i.MX53, i.MX6D, i.MX6DL, i.MX6Q, i.MX 6QP, i.MX6S, i.MX6SL, i.MX6SLL and i.MX6SX MCU supported
  • Output current 4.5 A

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 17 documents

Compact List

Application Note (7)
Brochure (1)
Data Sheet (2)
Errata (2)
Product Change Notice (2)
Selector Guide (1)
White Paper (2)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Engineering Services

5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training