Ultra-Reliable MPC564xA MCU for Automotive and Industrial Engine Management

Block Diagram

MPC564xA Block Diagram

 MPC564xA Block Diagram

Features

  • Up to 150 MHz Power Architecture® core with up to two instructions per cycle
  • Up to 4 MB of on-chip flash memory with error correcting codes (ECC) and read while write (RWW) options
  • Up to 192 KB on-chip RAM with standby functionality (32 KB) and ECC
  • 8 KB instruction cache (with line locking), configurable as two- or four-way
  • 3× eSCI, 3× DSPI with microsecond bus support and a reaction module
  • 3× FlexCAN with 64 messages buffers, 1× FlexRayTM module (v2.1)
  • 32-channel eTPU2 (second generation eTPU) and 24 unified eMIOS channels
  • Up to 40 channels ADC (Dual ADC) with 670 ns conversion time
  • 5-volt single supply with external ballast with multiple external supply: 5V, 3.3V and 1.2V
  • Power reduction modes: slow, stop and stand-by modes
  • This product is included in NXP product longevity program, with assured supply for a minimum of 15 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 41 documents

Compact List

Application Note (23)
Brochure (1)
Data Sheet (2)
Errata (2)
Fact Sheet (1)
Product Change Notice (1)
Reference Manual (4)
Technical Notes (7)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 24 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 13 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings