QorIQ® P1010 and P1014 Low-Power Communications Processors with Trust Architecture

  • This page contains information on a product that is not recommended for new designs.

Click over video to play

Block Diagram

P1010 BD IMG

NXP QorIQ P1010 Communication Processor Block Diagram

Features

Core Complex

  • Single e500 core, built on Power Architecture® technology
  • 32 KB of L1 instruction cache and 32 KB of L1 data cache
  • 400 to 1000 MHz core clock frequency
  • 256 KB L2 cache with ECC, also configurable as SRAM and stashing memory

Networking Elements

  • SerDes
    • 6 lanes at up to 3.125 GHz
    • Supports SGMII, PCI Express® (PCIe) and SATA

Accelerators and Memory Control

  • 16-/32-bit DDR3 SDRAM memory controller with ECC support
  • Hardware-based cryptography acceleration (SEC4.0)
  • Up to three Gigabit Ethernet interfaces with support for IEEE® 1588
    • TCP/IP acceleration, quality of service and classification capabilities
    • Support for RGMII and SGMII

Basic Peripherals and Interconnect

  • 1 x USB controller (USB 2.0) with integrated PHY, OTG and device support
  • 2x Serial ATA (SATA2.0) controllers
  • Serial peripheral interface (SPI)
  • Trusted boot platform, integrated security
  • Four-channel DMA controller
  • 2 x I²C controllers, 2 x DUARTs, timers
  • Integrated flash controller (IFC) with enhanced capabilities to support large pages
  • 2x PCIe controllers
  • 2x FlexCAN interfaces to support industrial protocols

Additional Features

  • Trusted boot platform

Comparison Table

P1010 P1014
Core Frequency 533 to 1000 MHz 400 to 800 MHz
L2 Cache 256 KB 256 KB
DDR3 16/32-bit @ 800 MHz 16-bit @ 800 MHz
GE Ports 3 2
SATA 2 2
PCI Express 2 2
Security Trusted No
CAN 2 No

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 49 documents

Compact List

Application Note (26)
Application Note Software (2)
Brochure (2)
Data Sheet (2)
Fact Sheet (2)
Reference Manual (5)
Supporting Information (3)
Technical Notes (1)
User Guide (1)
White Paper (5)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?