QorIQ® P1023/17 Low-End Single- and Dual-Core Communications Processors with Data Path

Block Diagram

Freescale QorIQ P1023/17 Communication Processor Block Diagram

Freescale QorIQ P1023/17 Communication Processor Block Diagram

Features

CORE COMPLEX

  • Dual (P1023) or single (P1017) high-performance
  • Power Architecture e500v2 cores
  • Dual-core 500MHz or single-core up to 800MHz
  • 32 KB instruction and data L1 caches
  • Double-precision floating-point support
  • 256 KB L2 cache with ECC.
    • Also configurable as SRAM and stashing memory

NETWORKING ELEMENTS

  • High-speed interfaces supporting various multiplexing options:
    • Four SerDes up to 3.125 GHz multiplexed across controllers
    • Two 10/100/1000 Mbps three-speed Ethernet controllers (TSECs)
    • Three PCI Express® interfaces
    • Two SGMII interfaces

ACCELERATORS AND MEMORY CONTROL

  • 32-bit DDR3/DDR3L SDRAM memory controller
  • DPAA incorporating acceleration for the following functions:
    • Packet parsing, classification and distribution queue management for scheduling, packet sequencing and congestion management hardware buffer management for buffer allocation and de-allocation
  • Integrated security engine
    • Protocol support includes single pass encryption and message authentication for common security protocols (IPsec, SSL, SRTP, DTLS), XOR acceleration

BASIC PERIPHERALS AND INTERCONNECT

  • High-speed USB controller (USB 2.0) host and device support
  • ULPI interface to PHY
  • eLBC, Dual I²C, DUART, PIC, DMA, GPIO x16

ADDITIONAL FEATURES

  • Support for a hardware MACSEC enabled interface
  • Support for IEEE® 1588

PACKAGE

  • 457-pin temperature-enhanced plastic BGA (TEPBGA1)
  • Standard and extended temp support: -40C to 105C Tj

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 37 documents

Compact List

Application Note (22)
Application Note Software (1)
Data Sheet (2)
Fact Sheet (1)
Reference Manual (5)
Supporting Information (3)
Technical Notes (1)
White Paper (2)

Design Files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?