PMIC for Low Power Applications

Roll over image to zoom in

Block Diagram

PCA9420-PCA9421

PCA942X Block Diagram

Features

General Features

  • Optimized for low-power applications
  • Typical 100 nA quiescent current in ship mode
  • Small total solution size
  • Built-in “Mode” configuration to accommodate a fast mode switch supporting different MCU operation modes
  • i.MX RT MCU supported
  • Load supply voltage 2 V (Min), 6.8 V (Max)
  • I²C interface and input control
  • Output current 0.5 A

Battery Charger (Only for PCA9420)

  • Linear battery charger for charging single-cell Li-ion battery
  • 20 V tolerance on VIN pin
  • Programmable constant current (up to 315 mA) and precharge low voltage current threshold
  • Programmable constant voltage regulation
  • Built-in protection features such as input OVP, battery SCP, thermal protection
  • JEITA compliant
  • Battery attached detection

Temperature

  • Overtemperature protection
  • -40 °C ~ +85 °C ambient temperature range

DC-DC (Buck) Converters

  • Programmable output voltage
  • SW1: core buck converter, 0.5 V ~ 1.5 V output, 25 mV/step and a fixed 1.8 V, up to 250 mA
  • SW2: system buck converter, 1.5 V ~ 2.1 V/2.7 V ~ 3.3 V output, 25 mV/step, up to 500 mA
  • Low-power mode for extra power saving

LDOs

  • Programmable output voltage regulation
  • LDO1: always-on LDO, 1.70 V ~ 1.90 V output, 25 mV/step, up to 1 mA
  • LDO2: LDO system, 1.5 V ~ 2.1 V/2.7 V ~ 3.3 V output, 25 mV/step, up to 250 mA

Interface

  • 1 MHz I²C-bus target interface

Package

  • 2.09 mm x 2.09 mm, 5 x 5 bump, 0.4 mm pitch WLCSP
  • 3 mm x 3 mm, 24-pin QFN

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

8 documents

Compact List

Brochure (2)
Data Sheet (2)
Fact Sheet (1)
User Guide (1)
User Manual (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?