Data Sheet (1)
-
Single-channel SuperSpeed USB 3.0 redriver[PTN36221A]
The PTN36221A is a small, low power, high performance SuperSpeed USB 3.0 redriver that enhances signal quality by performing receive equalization on the deteriorated input signal followed by transmit de-emphasis maximizing system link performance. With its superior differential signal conditioning and enhancement capability, the device delivers significant flexibility and performance scaling for various systems with different PCB trace and cable channel conditions and still benefit from optimum power consumption. PTN36221A is a single-channel device that supports data signaling rate of 5 Gbit/s.
The PTN36221A has built-in advanced power management capability that enables significant power saving under various different USB 3.0 Low-power modes (U2/U3). The device performs these actions without host software intervention and conserves power.
The PTN36221A is powered by a 1.8 V supply. It is available in X2QFN12 1.6 mm x 1.6 mm x 0.35 mm package with 0.4 mm pitch.
Quick reference to our documentation types
2 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.