8-bit General Purpose AW60/48/32/16 MCUs

Block Diagram

S08AW Microcontroller Block Diagram

S08AW Microcontroller Block Diagram

Features

8-bit HCS08 CPU Core

  • 8-bit HCS08 CPU Core
    • 50 ns minimum instruction cycle time down to 2.7V @ 20 MHz bus
  • C-optimized architecture with multiply and divide instructions
  • Optional power modes
    • Support for up to 32 interrupt/reset sources allows for greater software flexibility and optimization
    • Optional auto wake-up from Stop 2 or Stop 3 modes with internal timer typically requires only 300 nA additional current

On-Chip Debug Interface

  • Single-wire background debug mode
  • On-chip trace buffer with nine flexible trigger modes and multiple hardware breakpoints
  • Nonintrusive emulation

Integrated Third-Generation Flash Memory

  • In-application reprogrammable
  • Self-timed, fast programming
    • Can program 8 bits in 20 µs
    • Fast Flash page erase
      • 20 ms (512 bytes)
  • 10K write/erase cycles minimum, 100K typical
  • 15-year minimum data retention, 100 years typical
  • Internal program/erase voltage generation
  • Fine Flash granularity—512B Flash erase/1B Flash program
  • Flexible block protection and enhanced security
  • Single power supply program/erase
  • Read/program/erase over full operation voltage and temperature

Internal Clock Generator

  • Programmable frequency-locked loop (FLL) generates 8 MHz to 40 MHz (for bus rates up to 20 MHz)
  • Post-FLL divider gives one of eight bus rate dividers
  • Trimmable with temperature and voltage compensation
  • Provides multiple options for clock sources and in-application clock switching
    • 32 KHz to 16 MHz reference external crystal/resonator
    • Internal clock generator
    • External clock

10-bit Analog-to-Digital Converter (ADC)

  • 16-channel ADC
  • 2.5 µs, 10-bit single conversion time

Timer with Eight Programmable Channels

  • 2-channel and 6-channel, 16-bit timer systems
  • Each channel programmable for
    • Input capture, output compare or buffered pulse-width modulator (PWM)
    • PWM can be edge- or center-aligned
  • 16-bit free-running or up/down (CPWM) count operation

Extensive Serial Communications

  • Dual asynchronous SCIs
    • Flexible 13-bit module-based baud rate generators
    • Double-buffered receive and transmit
    • LIN compatible
  • Synchronous SPI
    • Up to 5 Mbps
  • Inter-IC (I²C) bus
    • Multicontroller operation
    • 256 clock options

System Protection

  • Selectable low-voltage detect/reset
  • Enhanced low-voltage warning
  • COP watchdog timer

Up to 56 Input/Output (I/O) Lines

  • Programmable pull-ups
  • High-current drivers
  • Eight keyboard interrupts
  • Controlled rise/fall times minimize noise

Product Longevity Program

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 70 documents

Compact List

Application Note (20)
Application Note Software (10)
Data Sheet (2)
Errata (15)
Fact Sheet (2)
Product Change Notice (4)
Reference Manual (4)
Reliability and Quality Information (3)
Technical Notes (6)
Training Presentation (2)
User Guide (2)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support