Low-Ohmic Four-Pole Double-Throw Analog Switch
The T4240, with 24 virtual cores, is the flagship of the QorIQ® T series. With the T4160 (16 virtual cores) and T4080 (8 virtual cores), the T4 family has a 3x performance scaling factor within a pin-compatible package. Low-power variants are also available: T4241 (24 threads), T4161 (16 threads), and T4081 (8 threads).
With frequencies scaling to 1.8 GHz, integrated 1Gbps and 10Gpbs Ethernet, hardware acceleration and advanced system peripherals, these products target applications that benefit from consolidation of control and data plane processing in a single SoC, such as services cards, microservers, ADCs, WOCs, intelligent NICS, RNCs.
Note: To see the product features close this window.
T4080 | T4081 | T4160 | T4161 | T4240 | T4241 | |
---|---|---|---|---|---|---|
Power Variant | Standard | Low | Standard | Low | Standard | Low |
Cores (Dual Threaded) | 4 | 8 | 12 | |||
L2 Cache | 2MB | 4MB | 6MB | |||
CoreNet Platform Cache | 1MB | 1MB | 1.5MB | |||
DDR Controllers | 2 | 2 | 3 | |||
SerDes Lanes | 24 | 24 | 36 | |||
Max 10Gbps Ethernet | 2 | 2 | 4 | |||
Max 1Gbps Ethernet | 13 | 13 | 16 | |||
PCIe ports | 3 | 3 | 4 |
F104S8A | F104X8A | |
---|---|---|
Description | QSGMII PHY Standard Temperature | QSGMII PHY Extended Temperature |
Operating Temperature (°C) | 0 - 125 | -40 - 125 |
Package Type | 12x12, QFN, 138-pin, 0.65mm pin pitch | 12x12, QFN, 138-pin, 0.65mm pin pitch |
Read More | Product Detail |
Low-Ohmic Four-Pole Double-Throw Analog Switch
3.3 V, Two Differential Channel, 2-1 Multiplexer/Demultiplexer Switch
Bidirectional Voltage Level Translator for Open-Drain and Push-Pull Applications
16-Bit I²C-Bus and SMBus I/O Port with Interrupt
Dual-Supply Translating Transceiver (Auto-Direction Sensing, Three-State)
USB PD and Type-C Current-Limited Power Switch
Bidirectional High-Side Power Switch for Charger and USB‑OTG Combined Applications
Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)
|
|
|
|
|
|
---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types.
1-5 of 34 documents
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
5 hardware offerings
Additional hardware available. View our featured partner solutions.
1-5 of 7 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
5 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 13 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 7 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 trainings
4 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.