High Voltage PMIC with Multiple SMPS

Click over video to play

Block Diagram

VR5500, High Voltage PMIC Block Diagram

VR5500, High Voltage PMIC Block Diagram

Features

Key Features

  • 60 V maximum input voltage for automotive and truck markets
  • Multiple SMPS and LDO
  • Standby OFF mode with very low sleep current (10 µA)
  • Device control via I²C interface with CRC
  • Three voltage monitoring circuits, dedicated interface for MCU monitoring, power good, reset and interrupt outputs
  • QM, AEC-Q100 rev H qualified

Programmability

  • Supplies, sequencing, and specific functions can be programmed by One Time programmable (OTP) memory
  • Standard Predefined OTP supporting popular MCU can be found in data sheet under “ordering information” chapter
  • During development phase, Customized OTP part can be programmed using the KITVR55-FSSKTEVM board
  • Custom OTP can be provided for production. Please contact your NXP sales channel (NXP or your distributor)
  • Custom OTP form can be downloaded OTP Configuration Tool

Comparison Table

Scalable Power and Safety Concept

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (2)
Supporting Information (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?